The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
| Items |
DGM60-ARAK / ARD-K Hollow Rotary Actuator Web Price $1,486.00
|
DGM60-ARBK / ARD-K Hollow Rotary Actuator Web Price $1,488.00
|
||
| Frame Size | - 2.36 in60 mm | |||
| Power Supply | - 24 VDC | |||
| Shaft | - Single | - Double | ||
| Electromagnetic Brake | - Not Equipped | |||
| Output Table Supporting Bearing | - Deep-Groove Ball Bearing | |||
| Permissible Torque | - 7.9 lb-in0.9 N·m | |||
| Inertia | - 4324x10-7 kg·m²24 oz-in² | |||
| Permissible Speed (r/min) | - 200 | |||
| Gear Ratio (X:1) | - 18 :1 | |||
| Max. Holding Torque | - 3.9 lb-in0.45 N·m | |||
| Input Current | - 0.90 A | |||
| Lost Motion | - 2 arc minute (0.033°) | |||
| Angular Transmission Accuracy | - 4 arc minute (0.067º) | |||
| Permissible Thrust Load | - 100 N22 lb | |||
| Permissible Moment Load | - 2 N·m17.7 lb-in | |||
| Runout of Output Table Surface | - 0.030 mm0.0012 in. | |||
| Runout of Output Table Inner (Outer) Diameter | - 0.030 mm0.0012 in. | |||
| Parallelism of Output Table | - 0.05 mm0.002 in. | |||
| Degree of Protection | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 | - [Actuator] IP20 [Driver] IP20 | ||
|
|
||||