The MDS/MD Series fan kit consist of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as a finger guard and mounting screws.

  • High-Performance Models
  • DC Input
  • Frame sizes from 1.65 in to 6.77 in (42 mm to 172 mm)
  • Maximum airflow from 4.59 CFM to 212 CFM (0.13 m3/min to 6 m3/min)
Unit of Measure
Items
f3_tmd625b_12g

Fan Kit
Web Price $40.00

pcj_t-md625b-24lhg_2d

Fan Kit
Web Price $48.00

f3_tmd825b_12g

Fan Kit
Web Price $42.00

pcj_t-md825b-24lhg_2d

Fan Kit
Web Price $51.00

f3_tmd925a_12g

Fan Kit
Web Price $50.00
Frame Size - 2.44 in62 mm - 2.44 in62 mm - 3.15 in80 mm - 3.15 in80 mm - 3.62 in92 mm
Thickness - 1 in.25.40 mm
Function - Pulse Sensor
Type - Lead Wire - Connector - Lead Wire - Connector - Lead Wire
Power Supply* - 12 VDC
Current* - 0.16 A - 0.16 A - 0.25 A - 0.25 A - 0.24 A
Speed (r/min)* - 4000 - 4000 - 3800 - 3800 - 3400
Max. Air Flow* - 17.7 CFM  0.5 m3/min   - 17.7 CFM  0.5 m3/min   - 35.3 CFM  1 m3/min   - 35.3 CFM  1 m3/min   - 45.9 CFM  1.3 m3/min  
Max. Static Pressure* - 0.196 inH2O  49 Pa  
Noise Level* - 30 dB (A) - 30 dB (A) - 35 dB (A) - 35 dB (A) - 36 dB (A)
RoHS Compliant
- Yes
Safety Standards
- DEMCO UL CE - UL CE - DEMCO UL CE - UL CE - DEMCO UL CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved