The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.

  • AC input
  • 3.54 in frame size
  • 75 W (1/10 HP) and 120 W (1/6 HP) output power
  • Rated torque from 2.2 lb-in to 260 lb-in
  • Variable speed ranges from 1.5 ~ 15 r/min to 300 ~ 3000 r/min
  • RoHS compliant
Items
FBLii_top.jpg

Brushless DC Motor Speed Control System

FBLii_top.jpg

Brushless DC Motor Speed Control System

FBLii_top.jpg

Brushless DC Motor Speed Control System

FBLii_top.jpg

Brushless DC Motor Speed Control System

FBLii_top.jpg

Brushless DC Motor Speed Control System
Motor Frame Size
- 3.54 in. sq.
Output Power - 75 W (1/10 HP)
Power Supply - Single-Phase 100-115 VAC
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Shaft/Gear Type - Parallel Shaft Gearhead
Rated Torque (lb-in)
- 9.70 - 20 - 30 - 39 - 57
Variable Speed Range (r/min) - 60 ~ 600 - 30 ~ 300 - 20 ~ 200 - 15 ~ 150 - 10 ~ 100
Permissible Load Inertia
- 137 oz-in2 - 550 oz-in2 - 1230 oz-in2 - 2200 oz-in2 - 4900 oz-in2
Speed Control Method (Select one of the following)
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)
Number of Speed Settings
- 2
Multi-Speed Setting Method - 2 speed settings
One speed is set by the internal potentiometer, while another speed is set by an external potentiometer (optional PAVR-20KZ) or by external DC voltage (0~5 VDC).
Instantaneous Stop - Yes
Multi-Axes Control
- Yes
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m)
- 10
RoHS Compliant
- Yes
Safety Standards
- UL CSA EN CE
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved