These products have been discontinued. Please contact your local sales office for more information.
| Items |
CMK223PR15S7.2 Microstep Stepper Motor System (24 VDC) |
CMK223PR15S9 Microstep Stepper Motor System (24 VDC) |
CMK223PR15S10 Microstep Stepper Motor System (24 VDC) |
CMK223PR15S18 Microstep Stepper Motor System (24 VDC) |
CMK223PR15S36 Microstep Stepper Motor System (24 VDC) |
|||||
| Frame Size | - 1.1 in28 mm | |||||||||
| Motor Length | - 2.36 in.60 mm | |||||||||
| Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
|
Holding Torque |
- 42 oz-in0.3 N·m | - 42 oz-in0.3 N·m | - 42 oz-in0.3 N·m | - 56 oz-in0.4 N·m | - 56 oz-in0.4 N·m | |||||
| Type | - Geared | |||||||||
| Shaft/Gear Type | - Spur Gear (Offset Shaft) | |||||||||
| Gear Ratio (X:1) | - 7.2 :1 | - 9 :1 | - 10 :1 | - 18 :1 | - 36 :1 | |||||
| Encoder | - Equipped | |||||||||
| Encoder Output | - 200 P/R, 2-Channel | |||||||||
| Power Supply | - 24 VDC | |||||||||
| Current | - 1.5 A | |||||||||
| Shaft | - Single | |||||||||
| Basic Step Angle | - 0.25º | - 0.2º | - 0.18º | - 0.1º | - 0.05º | |||||
| Rotor Inertia | - 0.049 oz-in²9x10-7 kg·m² | |||||||||
| Permissible Overhung Load | - 0 in. from Shaft End = 3.3 lb0.2 in. from Shaft End = 3.8 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 5.1 lb0 mm from Shaft End = 15 N5 mm from Shaft End = 17 N10 mm from Shaft End = 20 N15 mm from Shaft End = 23 N | |||||||||
| Permissible Thrust Load | - 2.2 lb10 N | |||||||||
| Permissible Thrust Load | - | |||||||||
| List Price | - | |||||||||
|
|
||||||||||