Linear Actuators / Linear Slides

Unit of Measure
Items
Linear Slide

Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only)
Web Price $932.00

Linear Slide

Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only)
Web Price $932.00

Linear Slide

Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only)
Web Price $968.00

Linear Slide

Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only)
Web Price $968.00

Linear Slide

Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only)
Web Price $1,009.00
Drive Method - Ball Screw
Actuator Frame Size - 2.3 in. (W) x 2.36 in. (H)  58.4 mm (W) x 60 mm (H)  
Power Input - DC
Electromagnetic Brake - Not Equipped
Motor Location - Straight Type
Table Orientation - X-axis Table
Traveling Parallelism - 0.0012 in.0.03 mm
Dynamic Permissible Moment - MP: 144.3 lb-in
MY: 42.5 lb-in
MR: 132.8 lb-in  
MP: 16.3 N·m
MY: 4.8 N·m
MR: 15 N·m  
Static Permissible Moment - MP: 516 lb-in
MY: 141.6 lb-in
MR: 471.7 lb-in  
MP: 58.3 N·m
MY: 16 N·m
MR: 53.3 N·m  
Lead - 0.47 in.12 mm
Max. Speed - 23.62 in/s600 mm/s
Max. Horizontal Transportable Mass - 33.07 lb15 kg
Max. Vertical Transportable Mass -
Thrust - 15.74 lb70 N
Push Force - 22.48 lb100 N
Resolution - 100 ~ 10000 P/R
Repetitive Positioning Accuracy - 0.0008 in.0.02 mm
Stroke - 1.97 in.50 mm - 3.94 in.100 mm - 5.91 in.150 mm - 7.87 in.200 mm - 9.84 in.250 mm

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved