Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.
Items |
![]() MFD915-48S Cross Flow Fan Web Price Request Quote
|
![]() MFD915B-48S Cross Flow Fan Web Price Request Quote
|
![]() MFD930-48S Cross Flow Fan Web Price Request Quote
|
![]() MFD930B-48S Cross Flow Fan Web Price Request Quote
|
![]() MFD915-24A Cross Flow Fan Web Price $211.00
|
|||||
Frame Size | - 3.54 in90 mm | |||||||||
Impeller Length | - 5.91 in.150 mm | - 5.91 in.150 mm | - 11.81 in.300 mm | - 11.81 in.300 mm | - 5.91 in.150 mm | |||||
Motor Mount | - Left | - Right | - Left | - Right | - Left | |||||
Power Supply | - 48 VDC | - 48 VDC | - 48 VDC | - 48 VDC | - 24 VDC | |||||
Current | - 0.7 A | - 0.7 A | - 0.7 A | - 0.7 A | - 1.0 A | |||||
Function | - Pulse Sensor | - Pulse Sensor | - Pulse Sensor | - Pulse Sensor | - Low Speed Alarm - Contact | |||||
Speed (r/min) | - 2500 | - 2500 | - 2100 | - 2100 | - 2500 | |||||
Max. Air Flow | - 106 CFM 3 m3/min | - 106 CFM 3 m3/min | - 184 CFM 5.2 m3/min | - 184 CFM 5.2 m3/min | - 106 CFM 3 m3/min | |||||
Max. Static Pressure | - 0.393 inH2O 98 Pa | - 0.393 inH2O 98 Pa | - 0.333 inH2O 83 Pa | - 0.333 inH2O 83 Pa | - 0.393 inH2O 98 Pa | |||||
Noise Level | - 60 db (A) | |||||||||
|