The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.
![]()
EtherNet/IP™ is a trademark of ODVA.
| Items |
MRCU2A1D1 MRCU Series Robot Controller Unit (2 Robot Axes) (1 Peripheral Axis) Web Price Request Quote
|
MRCU2A1D2 MRCU Series Robot Controller Unit (2 Robot Axes) (2 Peripheral Axes) Web Price Request Quote
|
MRCU3A1D MRCU Series Robot Controller Unit (3 Robot Axes) Web Price Request Quote
|
MRCU3A1D1 MRCU Series Robot Controller Unit (3 Robot Axes) (1 Peripheral Axis) Web Price Request Quote
|
MRCU3A1D2 MRCU Series Robot Controller Unit (3 Robot Axes) (2 Peripheral Axes) Web Price Request Quote
|
|||||
| Power Supply | - 24 VDC ±5% | |||||||||
| Input Current | - 11.3 A | - 15 A | - 11.3 A | - 15 A | - 18.7 A | |||||
| Control Power Supply | - 24 VDC ±5% | |||||||||
| Communication Protocol | - EtherNet/IP Comminucation I/O USB communication | |||||||||
| Vendor ID | - | |||||||||
| Device Type | - | |||||||||
| Transmission Rate | - | |||||||||
| Communication Method | - | |||||||||
| Cable Specifications | - | |||||||||
| Number of Occupied Bytes - Output (Scanner > Driver) | - | |||||||||
| Number of Occupied Bytes - Input (Driver > Scanner) | - | |||||||||
| Implicit Communication - Number of Connections | - | |||||||||
| Implicit Communication - Connection Type | - | |||||||||
| Implicit Communication - Communication Cycle (RPI) | - | |||||||||
| Implicit Communication - Connection Type (Scanner > Driver) | - | |||||||||
| Implicit Communication - Connection Type (Driver > Scanner) | - | |||||||||
| Implicit Communication - Data Trigger | - | |||||||||
| Explicit Communication - Number of Connections | - | |||||||||
| Explicit Communication - Connection Type | - | |||||||||
| IP Address Setting Method | - | |||||||||
| Network Topologies | - | |||||||||
| Interface - Pulse Input | - | |||||||||
| Interface - Control Output | - Current: 10 mA or less Number of output points: 7, photocoupler/open collector Output saturated voltage: 3 VDC maximum Voltage: 30 VDC or less | |||||||||
| Interface - Power Shut Down Signal Input | - | |||||||||
| Interface - Power Shut Down Monitor Output | - | |||||||||
| Interface - Field Network | - EtherNet/IP | |||||||||
| Number of Robot Axes | - 2 | - 2 | - 3 | - 3 | - 3 | |||||
| Number of Peripheral Axes | - 1 | - 2 | - 0 | - 1 | - 2 | |||||
|
|
||||||||||