Offering high performance and simple operation in a compact size, the 5-phase CFK II series microstepping driver and stepper motor package is available in both standard and high speed versions. The CFK II series provides unparalleled resolution and low vibration in an open loop system, as well as high torque in the high speed range.

  • DC input
  • Frame sizes from 0.79 in to 3.35 in
  • Maximum holding torque from 0.2 lb-in to 55.63 lb-in
  • Permissible speed range from 0 to 4500 r/min
Unit of Measure
Items
CFK_top.jpg

5-Phase Microstep System
Web Price Request Quote

CFK_top.jpg

5-Phase Microstep System
Web Price Request Quote

CFK_top.jpg

5-Phase Microstep System
Web Price Request Quote

CFK_top.jpg

5-Phase Microstep System
Web Price Request Quote

CFK_top.jpg

5-Phase Microstep System
Web Price Request Quote
Motor Frame Size
- 0.79 in. sq. - 0.79 in. sq. - 1.1 in. sq. - 1.1 in. sq. - 1.1 in. sq.
Shaft - Single - Double - Single - Double - Single
Power Supply - 24 VDC
Shaft/Gear Type - Round Shaft (No Gearhead)
Step Angle - 0.72 °
Basic Step Angle - Microstep- 0.00288º ~ 0.72º
Maximum Holding Torque (lb-in)
- 0.2 - 0.2 - 0.29 - 0.29 - 0.53
Rotor Inertia (oz-in2) - 0.0142 oz-in2 - 0.0142 oz-in2 - 0.049 oz-in2 - 0.049 oz-in2 - 0.098 oz-in2
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved