Items |
![]() AS46MAP AlphaStep Closed Loop Stepper Motor and Driver with Built-in Controller |
![]() AS46AAP AlphaStep Closed Loop Stepper Motor and Driver with Built-in Controller |
![]() AS46MAP-T3.6 AlphaStep Closed Loop Stepper Motor and Driver with Built-in Controller |
![]() AS46MAP-T7.2 AlphaStep Closed Loop Stepper Motor and Driver with Built-in Controller |
![]() AS46MAP-T10 AlphaStep Closed Loop Stepper Motor and Driver with Built-in Controller |
|||||
Frame Size | - 1.65 in42 mm | |||||||||
Motor Length | - 3.74 in.94.9 mm | - 2.56 in.65 mm | - 4.94 in.125.5 mm | - 4.94 in.125.5 mm | - 4.94 in.125.5 mm | |||||
Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
Holding Torque |
- 42 oz-in0.3 N·m | - 42 oz-in0.3 N·m | - 48 oz-in0.35 N·m | - 97.6 oz-in0.7 N·m | - 140.8 oz-in1 N·m | |||||
Type | - Standard | |||||||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Taper Hobbed Gear | - Taper Hobbed Gear | - Taper Hobbed Gear | |||||
Gear Ratio (X:1) | - | - | - 3.6 :1 | - 7.2 :1 | - 10 :1 | |||||
Backlash | - | - | - 2 arc min (0.034º) | - 10 arc min (0.167º) | - 10 arc min (0.167º) | |||||
Electromagnetic Brake | - Equipped | - Not Equipped | - Equipped | - Equipped | - Equipped | |||||
Static Friction Torque |
- 1.3125 lb-in0.15 N·m | - | - 1.5 lb-in0.17 N·m | - 3 lb-in0.35 N·m | - 4.4 lb-in0.5 N·m | |||||
Continuous Duty |
- No | |||||||||
Closed Loop System |
- Yes | |||||||||
Built-in Controller |
- Yes | |||||||||
Smooth Drive Function |
- No | |||||||||
Shaft |
- Single | |||||||||
Power Supply | - Single-Phase 100-115 VAC | |||||||||
Current |
- 3.3 A | |||||||||
Permissible Speed Range (r/min) | - | - | - 0 ~ 500 | - 0 ~ 250 | - 0 ~ 180 | |||||
Rotor Inertia | - 0.45 oz-in²83x10-7 kg·m² | - 0.37 oz-in²68x10-7 kg·m² | - 0.45 oz-in²83x10-7 kg·m² | - 0.45 oz-in²83x10-7 kg·m² | - 0.45 oz-in²83x10-7 kg·m² | |||||
Lost Motion | - | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL CSA (driver only) EN CE | |||||||||
Permissible Overhung Load | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N | - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N | - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N | - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N | |||||
Permissible Thrust Load | - | - | - 3.3 lb15 N | - 3.3 lb15 N | - 3.3 lb15 N | |||||
Permissible Thrust Load | - The permissible thrust load shall be no greater than the motor mass. | - The permissible thrust load shall be no greater than the motor mass. | - | - | - | |||||
List Price | - | |||||||||
|