These are small, thin, and lightweight high-resolution magnetic incremental encoders that can be installed in tight spaces
| Items |
RE2AR3JL Round Shaft Incremental Rotary Encoder (Line Driver Output - 1000 P/R) Web Price Request Quote
|
RE2AR3J Round Shaft Incremental Rotary Encoder (Voltage Output - 1000 P/R) Web Price Request Quote
|
RE2AR3ML Round Shaft Incremental Rotary Encoder (Line Driver Output - 2000 P/R) Web Price Request Quote
|
RE2AR3M Round Shaft Incremental Rotary Encoder (Voltage Output - 2000 P/R) Web Price Request Quote
|
RE2HR3JL Hollow Shaft Incremental Rotary Encoder (Line Driver Output - 1000 P/R) Web Price Request Quote
|
|||||
| Output Shaft Type | - Round Shaft | - Round Shaft | - Round Shaft | - Round Shaft | - Hollow Shaft | |||||
| Resolution (P/R) | - 1000 (P/R) | - 1000 (P/R) | - 2000 (P/R) | - 2000 (P/R) | - 1000 (P/R) | |||||
| Output Type | - Incremental | |||||||||
| Output | - Line Driver | - Voltage | - Line Driver | - Voltage | - Line Driver | |||||
| Max. Draw Current | - 20 mA | |||||||||
| Output Voltage (High) | - 2.5 VDC min | - 4.3 VDC min. (no load) | - 2.5 VDC min | - 4.3 VDC min. (no load) | - 2.5 VDC min | |||||
| Output Voltage (Low) | - 0.5 VDC max. | |||||||||
| Power Supply | - 5 VDC ± 10% | |||||||||
| Current Consumption | - 30 mA max. | - 45 mA max. | - 30 mA max. | - 45 mA max. | - 30 mA max. | |||||
| Angular Accuracy | - ±0.36˚ | |||||||||
| Permissible Radial Load | - 2.25 lb10 N | |||||||||
| Permissible Axial Load | - 1.12 lb5 N | |||||||||
| Mass | - 33 g1.16 oz | - 33 g1.16 oz | - 33 g1.16 oz | - 33 g1.16 oz | - 38 g1.34 oz | |||||
|
|
||||||||||