Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![]()
| Items |
G3K28N5-MV6AEN Brother Gearmotor G3 High Torque AC Gear Motor Web Price Request Quote
|
G3K28N10-MV6AEN Brother Gearmotor G3 High Torque AC Gear Motor Web Price Request Quote
|
G3K28N15-MV6AEN Brother Gearmotor G3 High Torque AC Gear Motor Web Price Request Quote
|
G3K28N20-MV6AEN Brother Gearmotor G3 High Torque AC Gear Motor Web Price Request Quote
|
G3K28N25-MV6AEN Brother Gearmotor G3 High Torque AC Gear Motor Web Price Request Quote
|
|||||
| Mount | - Flange Mount | |||||||||
| Output Power | - 1 HP | |||||||||
| Voltage (VAC) | - Three-Phase 208/230/460 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 25 :1 | |||||
| Shaft Arrangement | - | |||||||||
| Output Shaft Diameter | - 1-1/8 in. | |||||||||
| Type | - Terminal Box | |||||||||
| Rated Torque | - 168 lb-in 18.98 N·m | - 336 lb-in 37.96 N·m | - 505 lb-in 57.06 N·m | - 664 lb-in 75.02 N·m | - 832 lb-in 94 N·m | |||||
| Rated Speed (rpm) | - 360 | - 180 | - 120 | - 90 | - 72 | |||||
|
Safety Standards |
- UL CSA CE | |||||||||
| Insulation Class | - Class F | |||||||||
| Degree of Protection | - IP44 | |||||||||
|
|
||||||||||