Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

Unit of Measure
Items
AC Motor

6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (5:1 Gear Ratio)
Web Price Request Quote

AC Motor

6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (6:1 Gear Ratio)
Web Price Request Quote

AC Motor

6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (7.5:1 Gear Ratio)
Web Price Request Quote

AC Motor

6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (9:1 Gear Ratio)
Web Price Request Quote

AC Motor

6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (12.5:1 Gear Ratio)
Web Price Request Quote
Frame Size - 2.36 in60 mm
Output Power - 6 W (1/125 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.220 A [110 VAC] 0.225 A [115 VAC]
Type - Lead Wire
Electromagnetic Brake - Not Equipped
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 3/8 in.
Rated Torque - 1.59 lb-in  0.18 N·m   - 1.85 lb-in  0.21 N·m   - 2.3 lb-in  0.26 N·m   - 2.8 lb-in  0.32 N·m   - 3.8 lb-in  0.44 N·m  
Rated Speed (rpm) - 360 - 300 - 240 - 200 - 144
Permissible Load Inertia - 66 oz-in²When performing instantaneous stop = 8.5 oz-in²12 x 10-4 kg·m²When performing instantaneous stop = 1.55 x 10-4 kg·m² - 98 oz-in²When performing instantaneous stop = 12.2 oz-in²18 x 10-4 kg·m²When performing instantaneous stop = 2.23 x 10-4 kg·m² - 153 oz-in²When performing instantaneous stop = 19.1 oz-in²28 x 10-4 kg·m²When performing instantaneous stop = 3.49 x 10-4 kg·m² - 220 oz-in²When performing instantaneous stop = 27 oz-in²40 x 10-4 kg·m²When performing instantaneous stop = 5.02 x 10-4 kg·m² - When performing instantaneous stop = 53 oz-in²430 oz-in²78 x 10-4 kg·m²When performing instantaneous stop = 9.69 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Output Shaft End = 33 lb0.79 in. from Output Shaft End = 45 lb10 mm from Output Shaft End = 150 N20 mm from Output Shaft End = 200 N
Permissible Thrust Load - 9 lb40 N
Permissible Thrust Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved