The ASX series is a closed loop AlphaStep based motor consisting of motor, driver and controller. The AlphaStep controller and drive have been combined with the motor and feedback device, creating this all-in-one solution. With the AlphaStep technology, the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.

  • No Hunting or Gain tuning
  • Closed loop
  • RS-232 communications
  • GUI software available
  • Resolution - 0.72º ~ 0.036º (Microstep)
  • 12~48 VDC power supply input
  • RoHS compliant

  • Learn More
Unit of Measure
Items
ASX-top.jpg

AlphaStep All-in-One Closed Loop Stepper Motor, Driver and Controller (Basic Package)
Web Price Request Quote

ASX-top.jpg

AlphaStep All-in-One Closed Loop Stepper Motor, Driver and Controller (Developer's Package)
Web Price Request Quote
Frame Size - 2.36 in60 mm
Speed-Torque Characteristics -
Speed - Torque Characteristics
Holding Torque
- 142 oz-in1 N·m
Shaft/Gear Type - Round Shaft (No Gearhead)
Power Supply - 12 ~ 48 VDC
Current
- 4.0 A
Rotor Inertia - 2.2 oz-in²405x10-7 kg·m²
Permissible Overhung Load - 0 in. from Shaft End = 14.1 lb0.2 in. from Shaft End = 16.8 lb0.39 in. from Shaft End = 21 lb0.59 in. from Shaft End = 29 lb0.79 in. from Shaft End = 42 lb0 mm from Shaft End = 63 N5 mm from Shaft End = 75 N10 mm from Shaft End = 95 N15 mm from Shaft End = 130 N20 mm from Shaft End = 190 N
Permissible Thrust Load - The permissible thrust load shall be no greater than the motor mass.
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved