Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.![]()
| Items |
2SK4GN-AUL / 2GN3SA Synchronous Motor |
2SK4GN-AUL / 2GN3.6SA Synchronous Motor |
2SK4GN-AUL / 2GN5SA Synchronous Motor |
2SK4GN-AUL / 2GN6SA Synchronous Motor |
2SK4GN-AUL / 2GN7.5SA Synchronous Motor |
|||||
| Frame Size | - 2.36 in60 mm | |||||||||
| Output Power | - 4 W (1/190 HP) | |||||||||
| Voltage (VAC) | - Single-Phase 115 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Current | - 0.24 A | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
| Output Shaft Diameter | - 5/16 in. | |||||||||
| Rated Torque | - 0.46 lb-in 0.053 N·m | - 0.56 lb-in 0.064 N·m | - 0.78 lb-in 0.089 N·m | - 0.97 lb-in 0.11 N·m | - 1.15 lb-in 0.13 N·m | |||||
|
Rated Speed (rpm) |
- 600 | - 500 | - 360 | - 300 | - 240 | |||||
| Permissible Load Inertia | - 3.06 oz-in²0.558 x 10-4 kg·m² | - 4.41 oz-in²0.80352 x 10-4 kg·m² | - 8.50 oz-in²1.55 x 10-4 kg·m² | - 12.24 oz-in²2.232 x 10-4 kg·m² | - 19.13 oz-in²3.4875 x 10-4 kg·m² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N | |||||||||
| Permissible Thrust Load | - 6.7 lb30 N | |||||||||
|
RoHS Compliant |
- Yes | |||||||||
|
Safety Standards |
- UL CSA EN CE | |||||||||
|
|
||||||||||