Items |
![]() BLV620K5S-1 Brushless DC Motor Speed Control System |
![]() BLV620K5S-2 Brushless DC Motor Speed Control System |
![]() BLV620K10S-1 Brushless DC Motor Speed Control System |
![]() BLV620K10S-2 Brushless DC Motor Speed Control System |
![]() BLV620K15S-1 Brushless DC Motor Speed Control System |
|||||
Motor Frame Size |
- 4.33 in.110 mm | |||||||||
Output Power | - 200 W (1/4 HP) | |||||||||
Power Supply | - 24 VDC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 5 :1 | - 10 :1 | - 10 :1 | - 15 :1 | |||||
Output Shaft Diameter | - 22 mm | |||||||||
Rated Torque | - 25 lb-in2.9 N·m | - 25 lb-in2.9 N·m | - 52 lb-in5.9 N·m | - 52 lb-in5.9 N·m | - 77 lb-in8.8 N·m | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Cable Length (Included) | - 1 m (3.3 ft) | - 2 m (6.6 ft) | - 1 m (3.3 ft) | - 2 m (6.6 ft) | - 1 m (3.3 ft) | |||||
Control Module Included |
- No | |||||||||
Variable Speed Range (r/min) | - 20 ~ 800 | - 20 ~ 800 | - 10 ~ 400 | - 10 ~ 400 | - 6.7 ~ 267 | |||||
Permissible Load Inertia | - 550 oz-in²100 x 10-4 kg·m² | - 550 oz-in²100 x 10-4 kg·m² | - 2500 oz-in²460 x 10-4 kg·m² | - 2500 oz-in²460 x 10-4 kg·m² | - 5500 oz-in²1000 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 N20 mm from Shaft End = 800 N | |||||||||
Permissible Thrust Load | - 45 lb200 N | |||||||||
Permissible Thrust Load | - | |||||||||
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
Number of Speed Settings |
- 2 | |||||||||
Multi-Speed Setting Method |
-
2 Speeds: 1 speed set by the internal speed potentiometer and 1 speed set by the external analog setting |
|||||||||
Instantaneous Stop | - Yes | |||||||||
Multi-Axes Control |
- Yes | |||||||||
Alarm Output | - Yes | |||||||||
Power Input | - DC | |||||||||
Position Control Mode | - No | |||||||||
Torque Limit Control | - Yes | |||||||||
Vertical Drive (Gravitational Operation) | - No | |||||||||
Max. Extension Length (m) |
- 3.5 | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- CE | |||||||||
List Price | - | |||||||||
|