The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.

  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 1/25 HP (30 W) to 1/2 HP (400 W)
  • Rated torque from 0.88 lb-in to 610 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
Items
bx230a-_-img.jpg

Brushless Speed Control System

bx230a-_-img.jpg

Brushless Speed Control System

bx230a-_-img.jpg

Brushless Speed Control System

bx230a-_-img.jpg

Brushless Speed Control System

bx230a-_-img.jpg

Brushless Speed Control System
Motor Frame Size
- 2.36 in. sq.
Output Power - 30 W (1/25 HP)
Power Supply - Single-Phase 100-115 VAC
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Electromagnetic Brake - Not Equipped
Control Module Included - No
Variable Speed Range (r/min) - 6 ~ 600 - 3 ~ 300 - 2 ~ 200 - 1.5 ~ 150 - 1 ~ 100
Rated Torque (lb-in)
- 4.10 - 8.4 - 12.50 - 16.80 - 23
Permissible Load Inertia
- 66 oz-in2 - 270 oz-in2 - 600 oz-in2 - 1090 oz-in2 - 2000 oz-in2
Speed Control Method (Select one of the following)
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)
Number of Speed Settings
- 2
Multi-Speed Setting Method - 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC)
Instantaneous Stop - Yes
Multi-Axes Control
- Yes
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m)
- 20
RoHS Compliant
- No
Safety Standards
- UL CSA EN CE
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved