Items |
![]() VHI590A2-5U Induction Motor Web Price Request Quote
|
![]() VHI590A2T-5U Induction Motor Web Price Request Quote
|
![]() VHI590A2-6U Induction Motor Web Price Request Quote
|
![]() VHI590A2T-6U Induction Motor Web Price Request Quote
|
![]() VHI590A2-7.5U Induction Motor Web Price Request Quote
|
|||||
Frame Size | - 3.54 in90 mm | |||||||||
Output Power | - 90 W (1/8 HP) | |||||||||
Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 1.55 A [115 VAC] 1.56 A [110 VAC] | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 5 :1 | - 6 :1 | - 6 :1 | - 7.5 :1 | |||||
Output Shaft Diameter | - 18 mm | |||||||||
Type | - Lead Wire | - Terminal Box | - Lead Wire | - Terminal Box | - Lead Wire | |||||
Rated Torque | - 23 lb-in 2.6 N·m | - 23 lb-in 2.6 N·m | - 28 lb-in 3.2 N·m | - 28 lb-in 3.2 N·m | - 34 lb-in 3.9 N·m | |||||
Rated Speed (rpm) | - 360 | - 360 | - 300 | - 300 | - 240 | |||||
Permissible Load Inertia | - 150 oz-in²27.5 x 10-4 kg·m² | - 150 oz-in²27.5 x 10-4 kg·m² | - 216 oz-in²39.6 x 10-4 kg·m² | - 216 oz-in²39.6 x 10-4 kg·m² | - 337.50 oz-in²61.875 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | |||||||||
Permissible Thrust Load | - 33 lb150 N | |||||||||
Permissible Thrust Load | - | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL CSA CCC EN CE | |||||||||
|