αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

  • 1.65 in. (42 mm) Frame Size
  • Battery-Free, Mechanical Absolute Encoder
  • DC Input
  • 3 motor only shaft types: Round, Flat and Key
  • Geared Type Available
  • Electromagnetic Brake Type Available
Unit of Measure
Items
Stepper Motor

1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (DC Input)
Web Price $372.00

Stepper Motor

1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Brake Type) (DC Input)
Web Price $563.00

Stepper Motor

1.65 in. (42 mm) AZ Series Taper Hobbed Gear Stepper Motor with Mechanical Absolute Encoder (Gear Ratio: 3.6:1) (DC Input)
Web Price $534.00

Stepper Motor

1.65 in. (42 mm) AZ Series Taper Hobbed Gear Stepper Motor with Mechanical Absolute Encoder (Gear Ratio: 7.2:1) (DC Input)
Web Price $534.00

Stepper Motor

1.65 in. (42 mm) AZ Series Taper Hobbed Gear Stepper Motor with Mechanical Absolute Encoder (Gear Ratio: 10:1) (DC Input)
Web Price $552.00
Frame Size - 1.65 in42 mm
Motor Length - 2.76 in.70 mm - 3.98 in.101 mm - 3.98 in.101 mm - 3.98 in.101 mm - 3.98 in.101 mm
Driver Voltage Input Power - DC
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque
- 42 oz-in0.30 N·m - 42 oz-in0.30 N·m - 92 oz-in0.65 N·m - 170 oz-in1.20 N·m - 240 oz-in1.70 N·m
Shaft/Gear Type - Round Shaft with Flat (No Gearhead) - Round Shaft with Flat (No Gearhead) - Taper Hobbed Gear - Taper Hobbed Gear - Taper Hobbed Gear
Gear Ratio (X:1) - - - 3.6 :1 - 7.2 :1 - 10 :1
Backlash - - - 45 arc min (0.75°) - 25 arc min (0.42°) - 25 arc min (0.42°)
Lost Motion -
Shaft - Single
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Not Equipped - Not Equipped
Connection Type - Cable
Cable Direction -
Permissible Speed Range (r/min) - - - 0 ~ 833 - 0 ~ 416 - 0 ~ 300
Rotor Inertia - 0.30 oz-in²55x10-7 kg·m² - 0.39 oz-in²71x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m²
Permissible Overhung Load - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N
Permissible Thrust Load - 3.3 lb15 N
Permissible Thrust Load -
Permissible Moment Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved