![]()
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
| Items |
AZM66AC 2.36 in. (60 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (AC Input) Web Price $438.00
|
AZM66MC 2.36 in. (60 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Brake Type) (AC Input) Web Price $684.00
|
AZM69AC 2.36 in. (60 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (AC Input) Web Price $443.00
|
AZM69MC 2.36 in. (60 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Brake Type) (AC Input) Web Price $690.00
|
AZM66AC-TS3.6 2.36 in. (60 mm) AZ Series Taper Hobbed Gear Stepper Motor with Mechanical Absolute Encoder (Gear Ratio: 3.6:1) (AC Input) Web Price $627.00
|
|||||
| Frame Size | - 2.36 in60 mm | |||||||||
| Motor Length | - 2.83 in.72 mm | - 4.65 in.118 mm | - 3.84 in.97.5 mm | - 5.65 in.143.50 mm | - 4.53 in.115 mm | |||||
| Driver Voltage Input Power | - AC | |||||||||
| Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
|
Holding Torque |
- 170 oz-in1.20 N·m | - 170 oz-in1.20 N·m | - 280 oz-in2 N·m | - 280 oz-in2 N·m | - 255 oz-in1.80 N·m | |||||
| Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | - Round Shaft with Flat (No Gearhead) | - Round Shaft with Flat (No Gearhead) | - Round Shaft with Flat (No Gearhead) | - Taper Hobbed Gear | |||||
| Gear Ratio (X:1) | - | - | - | - | - 3.6 :1 | |||||
| Backlash | - | - | - | - | - 35 arc min (0.59°) | |||||
| Lost Motion | - | |||||||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Equipped | - Not Equipped | |||||
| Connection Type | - Cable | |||||||||
| Cable Direction | - | |||||||||
| Permissible Speed Range (r/min) | - | - | - | - | - 0 ~ 833 | |||||
| Rotor Inertia | - 2 oz-in²370x10-7 kg·m² | - 2.90 oz-in²530x10-7 kg·m² | - 4 oz-in²740x10-7 kg·m² | - 4.90 oz-in²900x10-7 kg·m² | - 2 oz-in²370x10-7 kg·m² | |||||
| Permissible Overhung Load | - 0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 60 lb0 mm from Shaft End = 90 N5 mm from Shaft End = 100 N10 mm from Shaft End = 130 N15 mm from Shaft End = 180 N20 mm from Shaft End = 270 N | - 0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 60 lb0 mm from Shaft End = 90 N5 mm from Shaft End = 100 N10 mm from Shaft End = 130 N15 mm from Shaft End = 180 N20 mm from Shaft End = 270 N | - 0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 60 lb0 mm from Shaft End = 90 N5 mm from Shaft End = 100 N10 mm from Shaft End = 130 N15 mm from Shaft End = 180 N20 mm from Shaft End = 270 N | - 0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 60 lb0 mm from Shaft End = 90 N5 mm from Shaft End = 100 N10 mm from Shaft End = 130 N15 mm from Shaft End = 180 N20 mm from Shaft End = 270 N | - 0 in. from Shaft End = 27 lb0.2 in. from Shaft End = 30 lb0.39 in. from Shaft End = 33 lb0.59 in. from Shaft End = 37 lb0.79 in. from Shaft End = 40 lb0 mm from Shaft End = 120 N5 mm from Shaft End = 135 N10 mm from Shaft End = 150 N15 mm from Shaft End = 165 N20 mm from Shaft End = 180 N | |||||
| Permissible Thrust Load | - 6.7 lb30 N | - 6.7 lb30 N | - 6.7 lb30 N | - 6.7 lb30 N | - 8.9 lb40 N | |||||
| Permissible Thrust Load | - | |||||||||
| Permissible Moment Load | - | |||||||||
|
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
|
Safety Standards |
- UL CSA CE | |||||||||
|
|
||||||||||