The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Items |
AZM98AC 3.35 in. (85 mm) AZ Series Stepper Motor with Absolute Mechanical Encoder (AC Input) Web Price $471.00
|
AZM98MC 3.35 in. (85 mm) AZ Series Stepper Motor with Absolute Mechanical Encoder (Brake Type) (AC Input) Web Price $745.00
|
AZM911AC 3.35 in. (85 mm) AZ Series Stepper Motor with Absolute Mechanical Encoder (AC Input) Web Price $498.00
|
AZM98AC-TS3.6 3.54 in. (90 mm) AZ Series Taper Hobbed Gear Stepper Motor with Absolute Mechanical Encoder (Gear Ratio: 3.6:1) (AC Input) Web Price $692.00
|
AZM98AC-TS7.2 3.54 in. (90 mm) AZ Series Taper Hobbed Gear Stepper Motor with Absolute Mechanical Encoder (Gear Ratio: 7.2:1) (AC Input) Web Price $692.00
|
|||||
Frame Size | - 3.35 in85 mm | - 3.35 in85 mm | - 3.35 in85 mm | - 3.54 in90 mm | - 3.54 in90 mm | |||||
Motor Length | - 3.31 in.84 mm | - 4.94 in.125.5 mm | - 4.49 in.114 mm | - 5.83 in.148 mm | - 5.83 in.148 mm | |||||
Driver Voltage Input Power | - AC | |||||||||
Speed-Torque Characteristics |
-
|
-
|
-
|
-
|
-
|
|||||
Holding Torque |
- 280 oz-in2 N·m | - 280 oz-in2 N·m | - 560 oz-in4 N·m | - 848 oz-in6 N·m | - 1408 oz-in10 N·m | |||||
Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | - Round Shaft with Flat (No Gearhead) | - Round Shaft with Flat (No Gearhead) | - Taper Hobbed Gear | - Taper Hobbed Gear | |||||
Gear Ratio (X:1) | - | - | - | - 3.6 :1 | - 7.2 :1 | |||||
Backlash | - | - | - | - 25 arc min (0.42°) | - 15 arc min (0.25°) | |||||
Lost Motion | - | |||||||||
Shaft | - Single | |||||||||
Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | - Not Equipped | |||||
Connection Type | - Cable | |||||||||
Permissible Speed Range (r/min) | - | - | - | - 0 ~ 833 | - 0 ~ 416 | |||||
Rotor Inertia | - 6 oz-in²1090x10-7 kg·m² | - 6.80 oz-in²1250x10-7 kg·m² | - 12 oz-in²2200x10-7 kg·m² | - 6 oz-in²1090x10-7 kg·m² | - 6 oz-in²1090x10-7 kg·m² | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- UL CSA CE | |||||||||
Permissible Overhung Load | - 0 in. from Shaft End = 58 lb0.2 in. from Shaft End = 65 lb0.39 in. from Shaft End = 76 lb0.59 in. from Shaft End = 87 lb0.79 in. from Shaft End = 108 lb0 mm from Shaft End = 260 N5 mm from Shaft End = 290 N10 mm from Shaft End = 340 N15 mm from Shaft End = 390 N20 mm from Shaft End = 480 N | - 0 in. from Shaft End = 58 lb0.2 in. from Shaft End = 65 lb0.39 in. from Shaft End = 76 lb0.59 in. from Shaft End = 87 lb0.79 in. from Shaft End = 108 lb0 mm from Shaft End = 260 N5 mm from Shaft End = 290 N10 mm from Shaft End = 340 N15 mm from Shaft End = 390 N20 mm from Shaft End = 480 N | - 0 in. from Shaft End = 58 lb0.2 in. from Shaft End = 65 lb0.39 in. from Shaft End = 76 lb0.59 in. from Shaft End = 87 lb0.79 in. from Shaft End = 108 lb0 mm from Shaft End = 260 N5 mm from Shaft End = 290 N10 mm from Shaft End = 340 N15 mm from Shaft End = 390 N20 mm from Shaft End = 480 N | - 0 in. from Shaft End = 67 lb0.2 in. from Shaft End = 73 lb0.39 in. from Shaft End = 78 lb0.59 in. from Shaft End = 84 lb0.79 in. from Shaft End = 90 lb0 mm from Shaft End = 300 N5 mm from Shaft End = 325 N10 mm from Shaft End = 350 N15 mm from Shaft End = 375 N20 mm from Shaft End = 400 N | - 0 in. from Shaft End = 67 lb0.2 in. from Shaft End = 73 lb0.39 in. from Shaft End = 78 lb0.59 in. from Shaft End = 84 lb0.79 in. from Shaft End = 90 lb0 mm from Shaft End = 300 N5 mm from Shaft End = 325 N10 mm from Shaft End = 350 N15 mm from Shaft End = 375 N20 mm from Shaft End = 400 N | |||||
Permissible Thrust Load | - 13 lb60 N | - 13 lb60 N | - 13 lb60 N | - 33 lb150 N | - 33 lb150 N | |||||
Permissible Thrust Load | - | |||||||||
Product Number |
-
|
|||||||||
|