The αSTEP AZD built in controller driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
Items |
![]() AZD-AD AZ Series Driver with Built-in Controller (Stored Data) (Single-Phase 100-120 VAC) Web Price $711.00
|
![]() AZD-CD AZ Series Driver with Built-in Controller (Stored Data) (Single-Phase 200-240/Three-Phase 200-240 VAC) Web Price $711.00
|
||
Driver Type | - Closed Loop, Absolute, Built-in Controller (Stored Data) | |||
Power Supply | - Single-Phase 100-120 VAC | - Single-Phase/Three-Phase 200-240 VAC | ||
Current | - | |||
Excitation Mode | - | |||
Lead Wires | - | |||
|