αSTEP

A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.
  • 24/48 VDC
  • For use with AZ Series DC Input Motors
Unit of Measure
Items
AZD 2-Axis Driver

2-Axis AZ Series EtherCAT Controller / Driver (24/48 VDC)
Web Price $1,113.00

Multi-Axis Controller

3-Axis AZ Series EtherCAT Controller / Driver (24/48 VDC)
Web Price $1,321.00

Multi-Axis Controller

4-Axis AZ Series EtherCAT Controller / Driver (24/48 VDC)
Web Price $1,595.00
Driver Type - Closed Loop, Absolute, Multi-Axis
Number of Axes - 2-axis - 3-axis - 4-axis
Power Supply - 24/48 VDC
Control Power Supply - 24 VDC

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved