![]()
αSTEP AZ Series AC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

| Items |
AZD-APN AZ Series PROFINET Compatible Driver (Single-Phase 100-120 VAC) Web Price $793.00
|
AZD-CPN AZ Series PROFINET Compatible Driver (Single-Phase / Three-Phase 200-240 VAC) Web Price $793.00
|
||
| Driver Type | - PROFINET Compatible | |||
| Driver | - | |||
| Power Supply | - Single-Phase 100-120 VAC | - Single-Phase/Three-Phase 200-240 VAC | ||
| Control Power Supply | - 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake) | |||
|
|
||||