The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
Unit of Measure
Items
ble46-flex-round-package

60 W (1/12 HP) BLE Series Brushless DC Motor Speed Control System (Single-Phase 100-120 VAC)
Web Price $530.00

ble46-flex-parallel-package

60 W (1/12 HP) BLE Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 5:1) (Single-Phase 100-120 VAC)
Web Price $685.00

ble46-flex-parallel-package

60 W (1/12 HP) BLE Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 10:1) (Single-Phase 100-120 VAC)
Web Price $685.00

ble46-flex-parallel-package

60 W (1/12 HP) BLE Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 15:1) (Single-Phase 100-120 VAC)
Web Price $685.00

ble46-flex-parallel-package

60 W (1/12 HP) BLE Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 20:1) (Single-Phase 100-120 VAC)
Web Price $685.00
Motor Frame Size
- 3.15 in.80 mm
Output Power - 60 W (1/12 HP)
Power Supply - Single-Phase 100-120 VAC
Rated Input Current - 2.0 A
Shaft/Gear Type - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - 5 :1 - 10 :1 - 15 :1 - 20 :1
Output Shaft Diameter - 10 mm - 15 mm - 15 mm - 15 mm - 15 mm
Rated Torque - 1.75 lb-in0.20 N·m - 7.9 lb-in0.9 N·m - 15.9 lb-in1.8 N·m - 23 lb-in2.7 N·m - 31 lb-in3.6 N·m
Electromagnetic Brake - Not Equipped
Brake Type -
Static Friction Torque -
Control Module Included - No
Variable Speed Range (r/min) - 100 ~ 4000 - 20 ~ 800 - 10 ~ 400 - 6.7 ~ 267 - 5 ~ 200
Rotor Inertia - 1.31 oz-in2
Permissible Overhung Load - 0.39 in. from Shaft End = 24 lb0.79 in. from Shaft End = 29 lb10 mm from Shaft End = 110 N20 mm from Shaft End = 130 N - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 56 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 250 N - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N
Permissible Thrust Load - - 22 lb100 N - 22 lb100 N - 22 lb100 N - 22 lb100 N
Permissible Thrust Load - The permissible thrust load should not be greater than half the motor mass. - - - -
Speed Control Method (Select one of the following)
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)
Number of Speed Settings
- 2
Multi-Speed Setting Method - 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC or 0 ~ 10 VDC). Default is 0 ~ 5 VDC.
Instantaneous Stop - Yes
Multi-Axes Control
- Yes
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m)
- 20.40
RoHS Compliant
- Yes
Safety Standards
- CE
Protocol - Modbus Protocol (Modbus RTU mode)
Electrical Characteristics - EIA-485 based
Use twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended), and set a max. total length of 50 m (164 ft.)
Transmission/Reception Mode - Half-duplex communication
Baud Rate - 9600 bps/19200 bps/57600 bps/115200 bps
Physical Layer - Start-stop synchronization mode (Data: 8-bits, stop bit: 1-bit/2-bit, parity: none/even numbers/odd numbers)
Connection Type - Up to 31 units can be connected to one programmable controller (master equipment).

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved