The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.

  • 120 W (1/6 HP)
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • Electromagnetic Brake type available
  • Permissible Torque
    • Round Shaft = 54 oz-in (0.382 N·m)
    • Parallel Shaft Gear = 17.6 ~ 260 lb-in (2 ~ 30 N·m)
    • Right-Angle Hollow Shaft Gear = 28 ~ 470 lb-in (3.2 ~ 53.9 N·m)
Unit of Measure
Items
Brushless DC Motor

120 W (1/6 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 5:1) (Single-Phase 100-120 VAC)
Web Price $707.00

Brushless DC Motor

120 W (1/6 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 10:1) (Single-Phase 100-120 VAC)
Web Price $707.00

Brushless DC Motor

120 W (1/6 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 15:1) (Single-Phase 100-120 VAC)
Web Price $707.00

Brushless DC Motor

120 W (1/6 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 20:1) (Single-Phase 100-120 VAC)
Web Price $707.00

Brushless DC Motor

120 W (1/6 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 30:1) (Single-Phase 100-120 VAC)
Web Price $718.00
Motor Frame Size
- 3.54 in.90 mm
Output Power - 120 W (1/6 HP)
Power Supply - Single-Phase 100-120 VAC
Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft)
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Output Shaft Diameter - 3/4 inch
Degree of Protection (Motor) - IP66
Rated Torque
- 17.6 lb-in2 N·m - 36 lb-in4.1 N·m - 53 lb-in6.1 N·m - 71 lb-in8.1 N·m - 102 lb-in11.6 N·m
Electromagnetic Brake - Not Equipped
Brake Type -
Static Friction Torque -
Continuous Regenerative Power -
Instantaneous Regenerative Power -
Variable Speed Range (r/min) - 16 ~ 800 - 8 ~ 400 - 5.3 ~ 267 - 4 ~ 200 - 2.7 ~ 133
Permissible Load Inertia - 250 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 137 oz-in²45 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 25 x 10-4 kg·m² - 1040 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 550 oz-in²190 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 100 x 10-4 kg·m² - 2300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1230 oz-in²420 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 225 x 10-4 kg·m² - 3800 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2200 oz-in²700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 400 x 10-4 kg·m² - 8800 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4900 oz-in²1600 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 900 x 10-4 kg·m²
Permissible Radial Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 90 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 400 N - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N - 0.39 in. from Shaft End = 112 lb0.79 in. from Shaft End = 146 lb10 mm from Shaft End = 500 N20 mm from Shaft End = 650 N
Permissible Axial Load - 33 lb150 N
Permissible Axial Load -
Speed Control Method (Select one of the following)
- Digital Setting:
  • Control Panel
  • Data Setting Software MEXE02

Analog Setting:
  • External Speed Potentiometer
  • External DC Voltage: DC 0 ~ 10 V, 1 mA min.
Number of Speed Settings
- Max. 16 points (Factory setting: 4 points)
Max. Extension Length - 20.5 m (65.6 ft.)

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved