| Items |
BLM6300SHP-GFV / GFV6G5S / BLE2D300-C 300 W (2/5 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 5:1) (Single-Phase / Three-Phase 200-240 VAC) Web Price $928.00
|
BLM6300SHP-GFV / GFV6G10S / BLE2D300-C 300 W (2/5 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 10:1) (Single-Phase / Three-Phase 200-240 VAC) Web Price $928.00
|
BLM6300SHP-GFV / GFV6G15S / BLE2D300-C 300 W (2/5 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 15:1) (Single-Phase / Three-Phase 200-240 VAC) Web Price $928.00
|
BLM6300SHP-GFV / GFV6G20S / BLE2D300-C 300 W (2/5 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 20:1) (Single-Phase / Three-Phase 200-240 VAC) Web Price $928.00
|
BLM6300SHP-GFV / GFV6G30S / BLE2D300-C 300 W (2/5 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 30:1) (Single-Phase / Three-Phase 200-240 VAC) Web Price $943.00
|
|||||
|
Motor Frame Size |
- 4.33 in.110 mm | |||||||||
| Output Power | - 300 W (2/5 HP) | |||||||||
| Power Supply | - Single-Phase / Three-Phase 200-240 VAC | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead (Stainless Steel Shaft) | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
| Output Shaft Diameter | - 22 mm | |||||||||
| Degree of Protection (Motor) | - IP66 | |||||||||
|
Rated Torque |
- 38 lb-in4.3 N·m | - 76 lb-in8.6 N·m | - 114 lb-in12.9 N·m | - 152 lb-in17.2 N·m | - 210 lb-in24.6 N·m | |||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Brake Type | - | |||||||||
| Static Friction Torque | - | |||||||||
| Continuous Regenerative Power | - | |||||||||
| Instantaneous Regenerative Power | - | |||||||||
| Variable Speed Range (r/min) | - 16 ~ 800 | - 8 ~ 400 | - 5.3 ~ 267 | - 4 ~ 200 | - 2.7 ~ 133 | |||||
| Permissible Load Inertia | - 550 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 270 oz-in²100 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 50 x 10-4 kg·m² | - 2500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1090 oz-in²460 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 200 x 10-4 kg·m² | - 5500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2500 oz-in²1000 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 450 x 10-4 kg·m² | - 9300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4400 oz-in²1700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 800 x 10-4 kg·m² | - 21000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9800 oz-in²3900 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1800 x 10-4 kg·m² | |||||
| Permissible Radial Load |
-
0.39 in. from Shaft End = 123 0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 20 mm from Shaft End = 800 N |
-
0.39 in. from Shaft End = 123 0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 20 mm from Shaft End = 800 N |
-
0.39 in. from Shaft End = 123 0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 20 mm from Shaft End = 800 N |
-
0.39 in. from Shaft End = 123 0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 20 mm from Shaft End = 800 N |
-
0.39 in. from Shaft End = 220 0.79 in. from Shaft End = 280 lb10 mm from Shaft End = 1000 20 mm from Shaft End = 1250 N |
|||||
| Permissible Axial Load | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | - 67 lb300 N | |||||
| Permissible Axial Load | - | |||||||||
|
Speed Control Method (Select one of the following) |
-
Digital Setting:
Analog Setting:
|
|||||||||
|
Number of Speed Settings |
- Max. 16 points (Factory setting: 4 points) | |||||||||
| Max. Extension Length | - 20.5 m (65.6 ft.) | |||||||||
|
|
||||||||||