The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.

  • 60 W (1/12 HP)
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • Electromagnetic Brake available
  • Permissible Torque
    • Round Shaft = 27 oz-in (0.191 N·m)
    • Parallel Shaft Gear = 7.9 ~ 141 lb-in (0.9 ~ 16 N·m)
    • Right-Angle Gear = 10.6 ~ 182 lb-in (1.2 ~ 20.6 N·m)
Unit of Measure
Items
Brushless DC Motor

60 W (1/12 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 5:1) (Single-Phase 100-120 VAC)
Web Price $627.00

Brushless DC Motor

60 W (1/12 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 10:1) (Single-Phase 100-120 VAC)
Web Price $627.00

Brushless DC Motor

60 W (1/12 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 15:1) (Single-Phase 100-120 VAC)
Web Price $627.00

Brushless DC Motor

60 W (1/12 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 20:1) (Single-Phase 100-120 VAC)
Web Price $627.00

Brushless DC Motor

60 W (1/12 HP) BLE2 Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 30:1) (Single-Phase 100-120 VAC)
Web Price $636.00
Motor Frame Size
- 3.15 in.80 mm
Output Power - 60 W (1/12 HP)
Power Supply - Single-Phase 100-120 VAC
Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft)
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Output Shaft Diameter - 5/8 inch
Degree of Protection (Motor) - IP66
Rated Torque
- 7.9 lb-in0.9 N·m - 15.9 lb-in1.8 N·m - 23 lb-in2.7 N·m - 31 lb-in3.6 N·m - 46 lb-in5.2 N·m
Static Friction Torque -
Brake Type -
Continuous Regenerative Power -
Instantaneous Regenerative Power -
Variable Speed Range (r/min) - 16 ~ 800 - 8 ~ 400 - 5.3 ~ 267 - 4 ~ 200 - 2.7 ~ 133
Permissible Load Inertia - 120 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 30 oz-in²22 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 5.5 x 10-4 kg·m² - 520 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 120 oz-in²95 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 22 x 10-4 kg·m² - 1200 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 270 oz-in²220 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 49.5 x 10-4 kg·m² - 1910 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 480 oz-in²350 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 88 x 10-4 kg·m² - 4400 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1080 oz-in²800 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 198 x 10-4 kg·m²
Permissible Radial Load - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 56 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 250 N - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N
Permissible Axial Load - 22 lb100 N
Permissible Axial Load -
Speed Control Method (Select one of the following)
- Digital Setting:
  • Control Panel
  • Data Setting Software MEXE02

Analog Setting:
  • External Speed Potentiometer
  • External DC Voltage: DC 0 ~ 10 V, 1 mA min.
Number of Speed Settings
- Max. 16 points (Factory setting: 4 points)
Max. Extension Length - 20.5 m (65.6 ft.)

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved