The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.
  • 300 W (2/5 HP)
  • Single-Phase/Three-Phase 200-240 VAC
  • Permissible Torque
    • Round Shaft = 8.44 lb-in (0.955 N·m)
    • Parallel Shaft Gear = 38 ~ 3400 lb-in (4.3 ~ 388 N·m)
    • Right-Angle Hollow Shaft Gear = 29 ~ 1130 lb-in (3.3 ~ 128 N·m)
    • Hollow Shaft Flat Gear = 71 ~ 710 lb-in (8.1 ~ 81 N·m)

*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
Unit of Measure
Items
Brushless DC Motor

300 W (2/5 HP) BMU Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 5:1) (Single-Phase / Three-Phase 200-240 VAC)
Web Price $834.00

Brushless DC Motor

300 W (2/5 HP) BMU Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 10:1) (Single-Phase / Three-Phase 200-240 VAC)
Web Price $834.00

Brushless DC Motor

300 W (2/5 HP) BMU Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 15:1) (Single-Phase / Three-Phase 200-240 VAC)
Web Price $834.00

Brushless DC Motor

300 W (2/5 HP) BMU Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 20:1) (Single-Phase / Three-Phase 200-240 VAC)
Web Price $834.00

Brushless DC Motor

300 W (2/5 HP) BMU Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead (Stainless Steel Shaft) 30:1) (Single-Phase / Three-Phase 200-240 VAC)
Web Price $847.00
Motor Frame Size
- 4.33 in.110 mm
Output Power - 300 W (2/5 HP)
Power Supply - Single-Phase / Three-Phase 200-240 VAC
Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft)
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Output Shaft Diameter - 22 mm
Degree of Protection (Motor) - IP66
Rated Torque
- 38 lb-in4.3 N·m - 76 lb-in8.6 N·m - 114 lb-in12.9 N·m - 152 lb-in17.2 N·m - 210 lb-in24.6 N·m
Variable Speed Range (r/min) - 16 ~ 800 - 8 ~ 400 - 5.3 ~ 267 - 4 ~ 200 - 2.7 ~ 133
Permissible Load Inertia - 550 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 270 oz-in²100 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 50 x 10-4 kg·m² - 2500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1090 oz-in²460 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 200 x 10-4 kg·m² - 5500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2500 oz-in²1000 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 450 x 10-4 kg·m² - 9300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4400 oz-in²1700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 800 x 10-4 kg·m² - 21000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9800 oz-in²3900 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1800 x 10-4 kg·m²
Permissible Radial Load - 0.39 in. from Shaft End = 123
0.79 in. from Shaft End = 180 lb
10 mm from Shaft End = 550
20 mm from Shaft End = 800 N
- 0.39 in. from Shaft End = 123
0.79 in. from Shaft End = 180 lb
10 mm from Shaft End = 550
20 mm from Shaft End = 800 N
- 0.39 in. from Shaft End = 123
0.79 in. from Shaft End = 180 lb
10 mm from Shaft End = 550
20 mm from Shaft End = 800 N
- 0.39 in. from Shaft End = 123
0.79 in. from Shaft End = 180 lb
10 mm from Shaft End = 550
20 mm from Shaft End = 800 N
- 0.39 in. from Shaft End = 220
0.79 in. from Shaft End = 280 lb
10 mm from Shaft End = 1000
20 mm from Shaft End = 1250 N
Permissible Axial Load - 45 lb200 N - 45 lb200 N - 45 lb200 N - 45 lb200 N - 67 lb300 N
Permissible Axial Load -
Speed Control Method (Select one of the following)
- Digital Setting using the dial
Number of Speed Settings
- 4
Max. Extension Length (m)
- 10.5

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved