Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

Unit of Measure
Items
AC Gear Motor

1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 5:1) (Three-Phase 208/230/460 VAC)
Web Price Request Quote

AC Gear Motor

1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 7:1) (Three-Phase 208/230/460 VAC)
Web Price Request Quote

AC Gear Motor

1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 10:1) (Three-Phase 208/230/460 VAC)
Web Price Request Quote

AC Gear Motor

1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 12:1) (Three-Phase 208/230/460 VAC)
Web Price Request Quote

AC Gear Motor

1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 15:1) (Three-Phase 208/230/460 VAC)
Web Price Request Quote
Frame Size -
Output Power - 1/2 HP
Voltage (VAC) - Three-Phase 208/230/460 VAC
Frequency (Hz) - 60
Current - 3 Ph
Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 7 :1 - 10 :1 - 12 :1 - 15 :1
Mount - Hollow Shaft
Shaft Arrangement -
Output Shaft Diameter - 1-1/4 in.
Rated Torque - 81 lb-in  9.2 N·m   - 123 lb-in  13.9 N·m   - 168 lb-in  19 N·m   - 212 lb-in  24 N·m   - 238 lb-in  26.9 N·m  
Rated Speed (rpm) - 360 - 240 - 180 - 144 - 120
Brake Type -
Static Friction Torque -
Permissible Load Inertia
-
Permissible Load Inertia -
Permissible Overhung Load -
Permissible Thrust Load -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CE
Degree of Protection - IP65

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved