The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

  • 400 W (1/2 HP)
  • 4.09 in. (104 mm) [4.33 in. (110 mm) Geared] Frame Size
  • Permissible Torque
    • Round Shaft = 184 oz-in (1.3 N·m)
    • Parallel Shaft Gear = 52 ~ 610 lb-in (5.9 ~ 70 N·m)
    • Hollow Shaft Flat Gear = 48 ~ 970 lb-in (5.5 ~ 110 N·m)
  • Brake Types Available
Unit of Measure
Items
Brushless DC Motor

400 W (1/2 HP) BXII Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 5:1) (Single-Phase, Three-Phase 200-240 VAC)
Web Price $1,229.00

Brushless DC Motor

400 W (1/2 HP) BXII Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 10:1) (Single-Phase, Three-Phase 200-240 VAC)
Web Price $1,229.00

Brushless DC Motor

400 W (1/2 HP) BXII Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 15:1) (Single-Phase, Three-Phase 200-240 VAC)
Web Price $1,229.00

Brushless DC Motor

400 W (1/2 HP) BXII Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 20:1) (Single-Phase, Three-Phase 200-240 VAC)
Web Price $1,229.00

Brushless DC Motor

400 W (1/2 HP) BXII Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 30:1) (Single-Phase, Three-Phase 200-240 VAC)
Web Price $1,240.00
Motor Frame Size
- 4.09 in.104 mm
Output Power - 400 W (1/2 HP)
Power Supply - Single-Phase, Three-Phase 200-240 VAC
Rated Input Current - 4.7 A (Single-Phase)
2.8 A (Three-Phase)
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Output Shaft Diameter - 22 mm
Degree of Protection (Motor) - IP54
Rated Torque - 52 lb-in5.9 N·m - 103 lb-in11.70 N·m - 155 lb-in17.6 N·m - 200 lb-in23.40 N·m - 290 lb-in33.50 N·m
Electromagnetic Brake - Not Equipped
Brake Type -
Static Friction Torque -
Variable Speed Range (r/min) - Digital setting: 0.4 ~ 800 r/min (2000:1)
Analog setting: 6 ~ 800 r/min (133:1)
- Digital setting: 0.2 ~ 400 r/min (2000:1)
Analog setting: 3 ~ 400 r/min (133:1)
- Digital setting: 0.13 ~ 267 r/min (2000:1)
Analog setting: 2 ~ 267 r/min (133:1)
- Digital setting: 0.1 ~ 200 r/min (2000:1)
Analog setting: 1.5 ~ 200 r/min (133:1)
- Digital setting: 0.07 ~ 133 r/min (2000:1)
Analog setting: 1 ~ 133 r/min (133:1)
Permissible Load Inertia - 550 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 270 oz-in²100 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 50 x 10-4 kg·m² - 2500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1090 oz-in²460 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 200 x 10-4 kg·m² - 5500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2500 oz-in²1000 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 450 x 10-4 kg·m² - 9300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4400 oz-in²1700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 800 x 10-4 kg·m² - 21000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9800 oz-in²3900 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1800 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 123
0.79 in. from Shaft End = 180 lb
10 mm from Shaft End = 550
20 mm from Shaft End = 800 N
Permissible Thrust Load - 45 lb200 N - 45 lb200 N - 45 lb200 N - 45 lb200 N - 67 lb300 N
Permissible Thrust Load -
Max. Extension Length (m) - Motor and driver distance: 99.7 ft. (30.4 m)
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CSA CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved