The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
| Items |
CVD512-K CVD 5-Phase Stepper Motor Driver (24 VDC) Web Price $169.00
|
CVD518-K CVD 5-Phase Stepper Motor Driver (24 VDC) Web Price $169.00
|
CVD524-K CVD 5-Phase Stepper Motor Driver (24 VDC) Web Price $169.00
|
CVD503BR-K CVD 5-Phase Stepper Motor Driver (24 VDC) Web Price $174.00
|
CVD503-K CVD 5-Phase Stepper Motor Driver (24 VDC) Web Price $169.00
|
|||||
| Driver Type | - 5-Phase, Pulse Input | |||||||||
| Power Supply | - 24 VDC | |||||||||
| Input Current | - 1.7 A | - 2.8 A | - 3 A | - 0.6 A | - 0.6 A | |||||
| Output Current | - 1.2 A/phase | - 1.8 A/phase | - 2.4 A/phase | - 0.35 A/phase | - 0.35 A/phase | |||||
| Excitation Mode | - Microstep | |||||||||
| Lead Wires | - 5 | |||||||||
| Type | - | |||||||||
|
|
||||||||||