The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
| Items |
CVD5BR-KF CVD 5-Phase Stepper Motor Driver with Fully Closed-Loop Control (Right-Angle Type) (24 VDC) Web Price $625.00
|
CVD5B-KF CVD 5-Phase Stepper Motor Driver with Fully Closed-Loop Control (24 VDC) Web Price $625.00
|
||
| Driver Type | - 5-Phase, Fully Closed-Loop Control Type | |||
| Driver | - Board Type with Mounting Plate (Right-Angle Type) | - Board Type with Mounting Plate | ||
| Power Supply | - 24 VDC | |||
| Input Current | - 0.6 ~ 3.0 A | |||
| Output Current | - 0.35~2.4 A/phase | |||
| Excitation Mode | - Microstep | |||
| Lead Wires | - 5 | |||
| Type | - | |||
| Electrical Characteristics |
-
EIA-485 Compliant Use a twisted pair wire and keep total extension length to 3 m. |
|||
| Communication Method | - Half duplex, asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd) | |||
| Transmission Rate | - Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps | |||
| Protocol | - Modbus RTU mode | |||
| Number of Connectable Units | - Up to 31 drivers can be connected to a single host controller | |||
|
|
||||