![]()
| Items |
AGL5H18-1 / AZM98AC-TS10 Linear Head with AZ Series Stepper Motor Web Price $1,269.00
|
AGL5H18-1 / AZM98AC-TS20 Linear Head with AZ Series Stepper Motor Web Price $1,269.00
|
AGL5H18-1 / AZM98AC-TS30 Linear Head with AZ Series Stepper Motor Web Price $1,269.00
|
AGL5H18-1 / AZM98MC-TS10 Linear Head with AZ Series Stepper Motor Web Price $1,543.00
|
AGL5H18-1 / AZM98MC-TS20 Linear Head with AZ Series Stepper Motor Web Price $1,543.00
|
|||||
| Frame Size | - 90 mm | |||||||||
| Type | - | |||||||||
| Electromagnetic Brake | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - Equipped | |||||
| Linear Direction | - Horizontal Vertical | |||||||||
| Motor Type | - AZ Series (Positioning Control) | |||||||||
| Gear Ratio (X:1) | - 10 :1 | - 20 :1 | - 30 :1 | - 10 :1 | - 20 :1 | |||||
| Stroke | - 100 mm | |||||||||
| Power Input | - AC | |||||||||
| Maximum Speed | - 500 mm/s | - 282 mm/s | - 188 mm/s | - 500 mm/s | - 282 mm/s | |||||
| Max. Transportable Mass - Horizontal (kg) | - 25 [500 mm/s] 65 [200 mm/s] | - 130 [50 mm/s] 35 [282 mm/s] | - 200 [40 mm/s] 55 [188 mm/s] | - 25 [500 mm/s] 65 [200 mm/s] | - 130 [50 mm/s] 35 [282 mm/s] | |||||
| Max. Transportable Mass - Vertical (kg) | - 24.1 [500 mm/s] 64.1 [200 mm/s] | - 129.1 [50 mm/s] 34.1 [282 mm/s] | - 199.1 [40 mm/s] 54.1 [188 mm/s] | - 24.1 [500 mm/s] 64.1 [200 mm/s] | - 129.1 [50 mm/s] 34.1 [282 mm/s] | |||||
| Maximum Acceleration | - 1 m/s2 | - 0.3 m/s2 | - 0.1 m/s2 | - 1 m/s2 | - 0.3 m/s2 | |||||
| Thrust | - 245 N [500 mm/s] 637 N [200 mm/s] | - 1274 N [50 mm/s] 343 N [282 mm/s] | - 1961 N [40 mm/s] 539 N [188 mm/s] | - 245 N [500 mm/s] 637 N [200 mm/s] | - 1274 N [50 mm/s] 343 N [282 mm/s] | |||||
| Push Force | - 637 N | - 1274 N | - 1961 N | - 637 N | - 1274 N | |||||
| Max. Holding Force | - 637 N | - 1274 N | - 1961 N | - 637 N | - 1274 N | |||||
| Rotor Inertia | - | |||||||||
| Repetitive Positioning Accuracy | - | |||||||||
|
|
||||||||||