The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.

  • 15 W (1/50 HP)
  • 2.76 in. (70 mm) Frame Size
  • Imperial or Metric Output Shafts
  • Permissible Torque
    • Round Shaft = 17.7 oz-in (125 mN·m)
    • Parallel Shaft Gear = 4.9 ~ 88 lb-in (0.56 ~ 10 N·m)
  • Brake Types Available
Unit of Measure
Items
AC Motor

15 W (1/50 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $382.00

AC Motor

15 W (1/50 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $382.00

AC Motor

15 W (1/50 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $382.00

AC Motor

15 W (1/50 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $382.00

AC Motor

15 W (1/50 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $382.00
Motor Type - AC Motor
Frame Size - 2.76 in70 mm
Output Power - 15 W (1/50 HP)
Power Supply - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.48 A
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 12 mm
Electromagnetic Brake - Not Equipped
Permissible Torque - 4.9 lb-in  0.56 N·m   - 6 lb-in  0.68 N·m   - 7.4 lb-in  0.84 N·m   - 8.8 lb-in  1 N·m   - 12.3 lb-in  1.4 N·m  
Variable Speed Range (r/min) - 18 ~ 320 - 15 ~ 266 - 12 ~ 213 - 10 ~ 177 - 7.2 ~ 128
Permissible Load Inertia - 109 oz-in²20 x 10-4 kg·m² - 153 oz-in²28 x 10-4 kg·m² - 250 oz-in²45 x 10-4 kg·m² - 360 oz-in²65 x 10-4 kg·m² - 660 oz-in²120 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 300 N
Permissible Thrust Load - 18 lb80 N
Permissible Axial Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- c-UL CCC CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved