The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
| Items |
SCM540GV-UA / 5GV5B / DSCD40UA 40 W (1/19 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $433.00
|
SCM540GV-UA / 5GV6B / DSCD40UA 40 W (1/19 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $433.00
|
SCM540GV-UA / 5GV7.5B / DSCD40UA 40 W (1/19 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $433.00
|
SCM540GV-UA / 5GV9B / DSCD40UA 40 W (1/19 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $433.00
|
SCM540GV-UA / 5GV12.5B / DSCD40UA 40 W (1/19 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $433.00
|
|||||
| Motor Type | - AC Motor | |||||||||
| Frame Size | - 3.54 in90 mm | |||||||||
| Output Power | - 40 W (1/19 HP) | |||||||||
| Power Supply | - Single-Phase 110/115 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Current | - 1.1 A | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
| Output Shaft Diameter | - 18 mm | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Permissible Torque | - 12.3 lb-in 1.4 N·m | - 15 lb-in 1.7 N·m | - 19.4 lb-in 2.2 N·m | - 23 lb-in 2.6 N·m | - 31 lb-in 3.6 N·m | |||||
| Variable Speed Range (r/min) | - 18 ~ 320 | - 15 ~ 266 | - 12 ~ 213 | - 10 ~ 177 | - 7.2 ~ 128 | |||||
| Permissible Load Inertia | - 250 oz-in²45 x 10-4 kg·m² | - 360 oz-in²65 x 10-4 kg·m² | - 550 oz-in²100 x 10-4 kg·m² | - 820 oz-in²150 x 10-4 kg·m² | - 1640 oz-in²300 x 10-4 kg·m² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 135 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 600 N | |||||
| Permissible Thrust Load | - 33 lb150 N | |||||||||
| Permissible Axial Load | - | |||||||||
|
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
|
Safety Standards |
- c-UL CCC CE | |||||||||
|
|
||||||||||