![]()
| Items |
EACM6D05AZAK EAC Series Straight Type Electric Linear Actuator - Cylinder (60 mm (W) x 60 mm (H), Stroke Length: 50 mm) (DC Input) Web Price $965.00
|
EACM6D10AZAK EAC Series Straight Type Electric Linear Actuator - Cylinder (60 mm (W) x 60 mm (H), Stroke Length: 100 mm) (DC Input) Web Price $965.00
|
EACM6D15AZAK EAC Series Straight Type Electric Linear Actuator - Cylinder (60 mm (W) x 60 mm (H), Stroke Length: 150 mm) (DC Input) Web Price $986.00
|
EACM6D20AZAK EAC Series Straight Type Electric Linear Actuator - Cylinder (60 mm (W) x 60 mm (H), Stroke Length: 200 mm) (DC Input) Web Price $986.00
|
EACM6D25AZAK EAC Series Straight Type Electric Linear Actuator - Cylinder (60 mm (W) x 60 mm (H), Stroke Length: 250 mm) (DC Input) Web Price $1,007.00
|
|||||
| Actuator Frame Size | - 60 mm (W) x 60 mm (H) | |||||||||
| Power Input | - DC | |||||||||
| Guide | - Not Equipped | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Motor Location | - Straight Type | |||||||||
| Dynamic Permissible Moment | - | |||||||||
| Static Permissible Moment | - | |||||||||
| Lead | - 12 mm | |||||||||
| Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
| Max. Speed | - 600 mm/s | |||||||||
| Thrust | - ~200 N | |||||||||
| Push Force | - ~400 N | |||||||||
| Max. Horizontal Transportable Mass | - ~30 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Resolution | - | |||||||||
| Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
|
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive | |||||||||
|
|
||||||||||