Compact linear actuators

Items
Linear Actuator

20 mm Compact Electric Cylinders (Ground Ball Screw)
Web Price $1,225.00

Linear Actuator

20 mm Compact Electric Cylinders (Ground Ball Screw)
Web Price $1,269.00

Linear Actuator

20 mm Compact Electric Cylinders (Ground Ball Screw)
Web Price $1,462.00

Linear Actuator

20 mm Compact Electric Cylinders (Ground Ball Screw)
Web Price $1,506.00

Linear Actuator

28 mm Compact Electric Cylinders (Ground Ball Screw)
Web Price $1,198.00
Actuator Frame Size - 20 mm - 20 mm - 20 mm - 20 mm - 28 mm
Drive Method - Ground Ball Screw
Type - Standard - Standard - Standard - Standard - High-Resolution
Guide - Not Equipped - Not Equipped - Equipped - Equipped - Not Equipped
Cable Direction -
Mount -
Electromagnetic Brake - Not Equipped
Adjusting Knob
- Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Ball Screw Cover -
Lead - 1 mm
Stroke - 25 mm - 25 mm - 25 mm - 25 mm - 30 mm
Max. Vertical Transportable Mass - 1.5 kg - 1.5 kg - 1 kg - 1 kg - 3 kg
Max. Horizontal Transportable Mass - - - 0.5 kg - 0.5 kg -
Max. Speed - 20 mm/s - 20 mm/s - 20 mm/s - 20 mm/s - 24 mm/s
Max. Thrust Force - 15 N - 15 N - 15 N - 15 N - 30 N
Max. Holding Force - 15 N - 15 N - 15 N - 15 N - 30 N
Resolution - 0.00 mm
Repetitive Positioning Accuracy -
Lost Motion -
Minimum Travel Amount -
Maximum Load Moment -
Current per Phase (A/phase) -
Voltage (VDC) -
Resistance (Ω/phase) -
Inductance (mH/phase) -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved