Linear Actuators / Linear Slides
| Items |
EZSM3LD005AZAC EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 50 mm) (AC Input) Web Price $1,045.00
|
EZSM3LD010AZAC EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 100 mm) (AC Input) Web Price $1,045.00
|
EZSM3LD015AZAC EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 150 mm) (AC Input) Web Price $1,082.00
|
EZSM3LD020AZAC EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 200 mm) (AC Input) Web Price $1,082.00
|
EZSM3LD025AZAC EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 250 mm) (AC Input) Web Price $1,120.00
|
|||||
| Drive Method | - Motorized Slide | |||||||||
| Actuator Frame Size | - 2.13 in. (W) x 1.97 in. (H) 54 mm (W) x 50 mm (H) | |||||||||
| Power Input | - AC | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Motor Location | - Reversed Motor (Left Side) | |||||||||
| Table Orientation | - X-axis Table | |||||||||
| Traveling Parallelism | - 0.00118 in.0.03 mm | |||||||||
| Dynamic Permissible Moment |
-
MP: 37.17 lb-in MY: 37.17 lb-in MR: 92.9 lb-in MP: 4.2 N·m MY: 4.2 N·m MR: 10.5 N·m |
|||||||||
| Static Permissible Moment |
-
MP: 233.6 lb-in MY: 233.6 lb-in MR: 460.2 lb-in MP: 26.4 N·m MY: 26.4 N·m MR: 52 N·m |
|||||||||
| Lead | - 0.47 in.12 mm | |||||||||
| Max. Speed | - 31.5 in/s800 mm/s | |||||||||
| Max. Horizontal Transportable Mass | - 16.53 lb7.5 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Thrust | - 9.67 lb43 N | |||||||||
| Push Force | - 22.48 lb100 N | |||||||||
| Resolution | - | |||||||||
| Repetitive Positioning Accuracy | - ±0.00079 in.±0.02 mm | |||||||||
| Stroke | - 1.97 in.50 mm | - 3.94 in.100 mm | - 5.91 in.150 mm | - 7.87 in.200 mm | - 9.84 in.250 mm | |||||
|
|
||||||||||