αSTEP

αSTEP AZ Series AC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

  • Built-in Protective Functions
  • Monitoring Functions
  • Support Software for Paramater Setting (free download)
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with AC Input AZ Series Motors


EtherNet/IP™ is a trademark of ODVA.

Unit of Measure
Items
EtherNet/IP Driver AZ Series

AZ Series EtherNet/IP™ Compatible Driver (Single-Phase 100-120 VAC)
Web Price $793.00

EtherNet/IP Driver AZ Series

AZ Series EtherNet/IP™ Compatible Driver (Single-Phase / Three-Phase 200-240 VAC)
Web Price $793.00
Driver Type - EtherNet/IP Compatible
Driver -
Power Supply - Single-Phase 100-120 VAC - Single-Phase/Three-Phase 200-240 VAC
Control Power Supply - 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake)
Communication Protocol - EtherNet/IP Comminucation (Conforms with CT16)
Vendor ID - 187: Oriental Motor Company
Device Type - 43: Generic Device
Transmission Rate - 10/100 Mbps (Autonegotiation)
Communication Method - Full duplex/Half duplex (Autonegotiation)
Cable Specifications - Shielded twisted-pair (STP cable)
Straight-through/Crossover cable, Category 5e or higher
Number of Occupied Bytes - Output (Scanner > Driver) - 40 bytes
Number of Occupied Bytes - Input (Driver > Scanner) - 56 bytes
Implicit Communication - Number of Connections - 2
Implicit Communication - Connection Type - Exclusive Owner, Input Only
Implicit Communication - Communication Cycle (RPI) - 1 to 3200 ms
Implicit Communication - Connection Type (Scanner > Driver) - Point-to-Point
Implicit Communication - Connection Type (Driver > Scanner) - Point-to-Point, Multicast
Implicit Communication - Data Trigger - Cyclic
Explicit Communication - Number of Connections - 6
Explicit Communication - Connection Type - UCMM, Connection
IP Address Setting Method - IP address setting switch, Parameter, DHCP
Network Topologies - Star, Linear bus, Ring (Device Level Ring)
Interface - Pulse Input - 2 points, Photocoupler
Maximum input pulse frequency
Scanner provides line driver output: 1 MHz (50% duty)
Scanner provides open collector output:250 kHz (50% duty)
Interface - Control Input - 6 points, Photocoupler
Interface - Pulse Output - 2 points, Line driver
Interface - Control Output - 6 points, Photocoupler/Open collector
Interface - Power Shut Down Signal Input - 2 points, Photocoupler
Interface - Power Shut Down Monitor Output - 1 point, Photocoupler/Open collector
Interface - Field Network - EtherNet/IP

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved