αSTEP

Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
  • Stroke Lengths from 50 mm up to 700 mm
  • Electromagnetic Brake available
  • AZ Series DC Input Driver required
Items
Linear Slide

EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (74 mm (W) x 50 mm (H), Stroke Length: 50 mm) (DC Input)
Web Price $1,101.00

Linear Slide

EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (74 mm (W) x 50 mm (H), Stroke Length: 100 mm) (DC Input)
Web Price $1,101.00

Linear Slide

EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (74 mm (W) x 50 mm (H), Stroke Length: 150 mm) (DC Input)
Web Price $1,139.00

Linear Slide

EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (74 mm (W) x 50 mm (H), Stroke Length: 200 mm) (DC Input)
Web Price $1,139.00

Linear Slide

EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (74 mm (W) x 50 mm (H), Stroke Length: 250 mm) (DC Input)
Web Price $1,177.00
Drive Method - Motorized Slide
Actuator Frame Size - 74 mm (W) x 50 mm (H)  
Power Input - DC
Electromagnetic Brake - Not Equipped
Motor Location - Reversed Motor (Left Side)
Table Orientation - X-axis Table
Traveling Parallelism - 0.03 mm
Dynamic Permissible Moment - MP: 8.0 N·m
MY: 8.0 N·m
MR: 27.8 N·m  
Static Permissible Moment - MP: 51.2 N·m
MY: 42.5 N·m
MR: 176 N·m  
Lead - 12 mm
Max. Speed - 600 mm/s
Max. Horizontal Transportable Mass - 15 kg
Max. Vertical Transportable Mass -
Thrust - 70 N
Push Force - 100 N
Resolution -
Repetitive Positioning Accuracy - ±0.02 mm
Stroke - 50 mm - 100 mm - 150 mm - 200 mm - 250 mm

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved