Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.

  • 30 W (1/25 HP)
  • 3.15 in. (80 mm) Frame Size
  • Metric Output Shafts available
  • Permissible Torque
    • Round Shaft (no Gear) = 24 ~ 29 oz-in (170 ~ 205 mN·m)
    • Parallel Shaft Gear =6.8 ~ 141 lb-in (0.77 ~ 16 N·m)
    • Right-Angle Shaft Gear = 8.3 ~ 182 lb-in (0.94 ~ 20.6 N·m)
  • Terminal Box Type
Unit of Measure
Items
AC Gear Motor

30 W (1/25 HP) KIIS Series Induction Right-Angle Hollow Shaft (Stainless Steel) Gearhead (10:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Terminal Box)
Web Price $523.00

AC Gear Motor

30 W (1/25 HP) KIIS Series Induction Right-Angle Hollow Shaft (Stainless Steel) Gearhead (15:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Terminal Box)
Web Price $523.00

AC Gear Motor

30 W (1/25 HP) KIIS Series Induction Right-Angle Hollow Shaft (Stainless Steel) Gearhead (20:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Terminal Box)
Web Price $523.00

AC Gear Motor

30 W (1/25 HP) KIIS Series Induction Right-Angle Hollow Shaft (Stainless Steel) Gearhead (30:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Terminal Box)
Web Price $538.00

AC Gear Motor

30 W (1/25 HP) KIIS Series Induction Right-Angle Hollow Shaft (Stainless Steel) Gearhead (50:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Terminal Box)
Web Price $538.00
Frame Size - 3.15 in80 mm
Output Power - 30 W (1/25 HP)
Voltage (VAC) - Three-Phase 220/230/240 VAC
Frequency (Hz) - 60 50
Current - 0.23 A [220 VAC, 50 Hz]
0.24 A [230 VAC, 50 Hz]
0.25 A [240 VAC, 50 Hz]
0.20 A [60 Hz]
Type - Terminal Box
Electromagnetic Brake - Not Equipped
Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Gear Ratio (X:1) - 10 :1 - 15 :1 - 20 :1 - 30 :1 - 50 :1
Shaft Orientation -
Output Shaft Diameter - 12 mm
Rated Torque - 10 lb-in [50 Hz]  8.3 lb-in [60 Hz]  0.94 N·m [60 Hz]  1.13 N·m [50 Hz]   - 12.3 lb-in [60 Hz]  14.9 lb-in [50 Hz]  1.4 N·m [60 Hz]  1.69 N·m [50 Hz]   - 16.5 lb-in [60 Hz]  20 lb-in [50 Hz]  1.87 N·m [60 Hz]  2.3 N·m [50 Hz]   - 24 lb-in [60 Hz]  30 lb-in [50 Hz]  2.8 N·m [60 Hz]  3.4 N·m [50 Hz]   - 41 lb-in [60 Hz]  49 lb-in [50 Hz]  4.7 N·m [60 Hz]  5.6 N·m [50 Hz]  
Rated Speed (rpm) - 150 [50 Hz] 180 [60 Hz] - 100 [50 Hz] 120 [60 Hz] - 75 [50 Hz] 90 [60 Hz] - 50 [50 Hz] 60 [60 Hz] - 30 [50 Hz] 36 [60 Hz]
Permissible Load Inertia - Instantaneous Stop = 182 oz-in²550 oz-in²Instantaneous Stop = 33.3 x 10-4 kg·m²100 x 10-4 kg·m² - Instantaneous Stop = 410 oz-in²1230 oz-in²Instantaneous Stop = 75 x 10-4 kg·m²225 x 10-4 kg·m² - Instantaneous Stop = 730 oz-in²2200 oz-in²Instantaneous Stop = 133 x 10-4 kg·m²400 x 10-4 kg·m² - Instantaneous Stop = 1640 oz-in²4900 oz-in²Instantaneous Stop = 300 x 10-4 kg·m²900 x 10-4 kg·m² - Instantaneous Stop = 4600 oz-in²13700 oz-in²Instantaneous Stop = 833 x 10-4 kg·m²2500 x 10-4 kg·m²
Permissible Overhung Load - 0.79 in. from Shaft End = 59 lb0.39 in. from Shaft End = 69 lb10 mm from Shaft End = 311 N20 mm from Shaft End = 265 N - 0.79 in. from Shaft End = 76 lb0.39 in. from Shaft End = 90 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 341 N - 0.39 in. from Shaft End = 109 lb0.79 in. from Shaft End = 93 lb10 mm from Shaft End = 488 N20 mm from Shaft End = 417 N - 0.39 in. from Shaft End = 139 lb0.79 in. from Shaft End = 119 lb10 mm from Shaft End = 622 N20 mm from Shaft End = 531 N - 0.39 in. from Shaft End = 179 lb0.79 in. from Shaft End = 153 lb10 mm from Shaft End = 799 N20 mm from Shaft End = 682 N
Permissible Thrust Load - 19.8 lb88 N - 24 lb108 N - 30 lb137 N - 39 lb177 N - 50 lb226 N
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CCC CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved