The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.

  • 100 W (1/8 HP)
  • Max Speed: 5,500 r/min
  • Round Shaft Type
  • Rated Torque: 45 oz-in (0.318 N·m)
  • Max Instantenous Torque: 67 oz-in (0.478 N·m)
  • Geared Type
  • Rated Torque: 12.6 ~ 56 lb-in (1.43 ~ 6.44 N·m)
  • Max Instantenous Torque: 37 ~ 170 lb-in (4.29 ~ 19.3 N·m)
Unit of Measure
Items
Image

100 W (1/8 HP) NX Series Servo Motor
Web Price $694.00

Image

100 W (1/8 HP) NX Series Servo Motor (Brake Type)
Web Price $1,035.00

Image

100 W (1/8 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 5:1)
Web Price $1,252.00

Image

100 W (1/8 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 10:1)
Web Price $1,252.00

Image

100 W (1/8 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 25:1)
Web Price $1,360.00
Rated Output Power - 100 W (1/8 HP)
Motor Frame Size
- 1.65 in.42 mm - 1.65 in.42 mm - 2.36 in.60 mm - 2.36 in.60 mm - 2.36 in.60 mm
Speed-Torque Characteristics -
Graph
-
Graph
-
Graph
-
Graph
-
Graph
Rated Torque - 45 oz-in0.318 N·m - 45 oz-in0.318 N·m - 200 oz-in1.43 N·m - 400 oz-in2.86 N·m - 910 oz-in6.44 N·m
Max Speed (rpm) - 5500 - 5500 - - -
Rated Speed (rpm)
- 3000 - 3000 - - -
Permissible Speed Range - - - 0 ~ 600 r/min - 0 ~ 300 r/min - 0 ~ 120 r/min
Max Instantaneous Torque - 135 oz-in0.955 N·m - 135 oz-in0.955 N·m - 600 oz-in4.29 N·m - 1210 oz-in8.59 N·m - 2740 oz-in19.3 N·m
Rotor Inertia - 0.159 oz-in²0.0290x10-4 kg·m² - 0.183 oz-in²0.0334x10-4 kg·m² - 0.159 oz-in²0.0290x10-4 kg·m² - 0.159 oz-in²0.0290x10-4 kg·m² - 0.159 oz-in²0.0290x10-4 kg·m²
Gear Inertia - - - 0.24 oz-in²0.0431x10-4 kg·m² - 0.25 oz-in²0.0431x10-4 kg·m² - 0.26 oz-in²0.0431x10-4 kg·m²
Permissible Load Inertia - 15.9 oz-in²2.90x10-4 kg·m² - 15.10 oz-in²2.90x10-4 kg·m² - 197 oz-in²0.0036 kg·m² - 2300 oz-in²0.0415 kg·m² - 5000 oz-in²0.091 kg·m²
Resolution (P/R) - 100 to 100000 (Factory setting 1000)
Gear/Shaft Type - Round Shaft (No Gear) - Round Shaft (No Gear) - Planetary Gear (PS) - Planetary Gear (PS) - Planetary Gear (PS)
Gear Ratio (X:1) - - - 5 :1 - 10 :1 - 25 :1
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Not Equipped - Not Equipped
Permissible Overhung Load - 0 in. from Shaft End = 18.2 lb0.2 in. from Shaft End = 19.8 lb0.39 in. from Shaft End = 21 lb0.59 in. from Shaft End = 23 lb0 mm from Shaft End = 81 N5 mm from Shaft End = 88 N10 mm from Shaft End = 95 N15 mm from Shaft End = 104 N - 0 in. from Shaft End = 18.2 lb0.2 in. from Shaft End = 19.8 lb0.39 in. from Shaft End = 21 lb0.59 in. from Shaft End = 23 lb0 mm from Shaft End = 81 N5 mm from Shaft End = 88 N10 mm from Shaft End = 95 N15 mm from Shaft End = 104 N - 0 in. from Shaft End = 45 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 56 lb0.59 in. from Shaft End = 63 lb0.79 in. from Shaft End = 72 lb0 mm from Shaft End = 200 N5 mm from Shaft End = 220 N10 mm from Shaft End = 250 N15 mm from Shaft End = 280 N20 mm from Shaft End = 320 N - 0 in. from Shaft End = 56 lb0.2 in. from Shaft End = 60 lb0.39 in. from Shaft End = 67 lb0.59 in. from Shaft End = 76 lb0.79 in. from Shaft End = 87 lb0 mm from Shaft End = 250 N5 mm from Shaft End = 270 N10 mm from Shaft End = 300 N15 mm from Shaft End = 340 N20 mm from Shaft End = 390 N - 0 in. from Shaft End = 74 lb0.2 in. from Shaft End = 81 lb0.39 in. from Shaft End = 90 lb0.59 in. from Shaft End = 101 lb0.79 in. from Shaft End = 117 lb0 mm from Shaft End = 330 N5 mm from Shaft End = 360 N10 mm from Shaft End = 400 N15 mm from Shaft End = 450 N20 mm from Shaft End = 520 N
Permissible Thrust Load - 13.2 lb59 N - 13.2 lb59 N - 22 lb100 N - 22 lb100 N - 22 lb100 N

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved