αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

  • 1.65 in. (42 mm) Frame Size
  • Battery-Free, Mechanical Absolute Encoder
  • DC Input
  • 3 motor only shaft types: Round, Flat and Key
  • Geared Type Available
  • Electromagnetic Brake Type Available
Unit of Measure
Items
Stepper Motor

1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (DC Input)
Web Price $372.00

Stepper Motor

1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Brake Type) (DC Input)
Web Price $563.00

Stepper Motor

1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (DC Input)
Web Price $372.00

Stepper Motor

1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Brake Type) (DC Input)
Web Price $563.00

Stepper Motor

1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Connector Type) (DC Input)
Web Price $404.00
Frame Size - 1.65 in42 mm
Motor Length - 2.76 in.70 mm - 3.98 in.101 mm - 2.76 in.70 mm - 3.98 in.101 mm - 2.95 in.75 mm
Driver Voltage Input Power - DC
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque
- 42 oz-in0.30 N·m
Shaft/Gear Type - Round Shaft with Flat (No Gearhead) - Round Shaft with Flat (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft with Flat (No Gearhead)
Gear Ratio (X:1) -
Backlash -
Lost Motion -
Shaft - Single
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Connection Type - Cable - Cable - Cable - Cable - Connector
Cable Direction -
Permissible Speed Range (r/min) -
Rotor Inertia - 0.30 oz-in²55x10-7 kg·m² - 0.39 oz-in²71x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m² - 0.39 oz-in²71x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m²
Permissible Overhung Load - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N
Permissible Thrust Load - 3.3 lb15 N
Permissible Thrust Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- CE - CE - CE - CE - UL CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved