28 mm Stepper Motors for use with Linear Actuator Attachments.
| Items |
PKP223D15A2 1.10 in. (28 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $61.00
|
PKP223D15B2 1.10 in. (28 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $63.00
|
PKP225D15A2 1.10 in. (28 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $68.00
|
PKP225D15B2 1.10 in. (28 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $70.00
|
PKP223D15M2 1.10 in. (28 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $140.00
|
|||||
| Basic Step Angle | - 1.8º | |||||||||
| Step Angle | - 1.8 ° | |||||||||
| Type | - Standard | |||||||||
| Frame Size | - 1.1 in28 mm | |||||||||
| Motor Length | - 1.26 in.32 mm | - 1.26 in.32 mm | - 2.03 in.51.5 mm | - 2.03 in.51.5 mm | - 2.58 in.65.5 mm | |||||
| Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
|
Holding Torque |
- 13.4 oz-in0.095 N·m | - 13.4 oz-in0.095 N·m | - 26 oz-in0.19 N·m | - 26 oz-in0.19 N·m | - 13.4 oz-in0.095 N·m | |||||
| Current per Phase | - 1.5 A/phase | |||||||||
| Voltage (VDC) | - 1.77 | - 1.77 | - 3 | - 3 | - 1.77 | |||||
| Resistance (Ω/phase) | - 1.18 | - 1.18 | - 2.05 | - 2.05 | - 1.18 | |||||
| Inductance (mH/phase) | - 0.96 | - 0.96 | - 1.6 | - 1.6 | - 0.96 | |||||
| Motor Connection Type | - Connector | |||||||||
| Connection Type | - Bipolar | |||||||||
| Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | |||||||||
| Gear Ratio (X:1) | - | |||||||||
| Output Shaft | - Metric | |||||||||
| Output Shaft Diameter | - 5 mm | |||||||||
| Backlash | - | |||||||||
| Lost Motion | - | |||||||||
| Shaft | - Single | - Double | - Single | - Double | - Single | |||||
| Output Type | - | |||||||||
| Electromagnetic Brake | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
| Lead Wires | - 4 | |||||||||
| Rotor Inertia | - 0.049 oz-in²9x10-7 kg·m² | - 0.049 oz-in²9x10-7 kg·m² | - 0.098 oz-in²18x10-7 kg·m² | - 0.098 oz-in²18x10-7 kg·m² | - 0.049 oz-in²9x10-7 kg·m² | |||||
| Radial Load | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | |||||||||
| Axial Load | - 1.1 lb5 N | - 1.1 lb5 N | - 1.1 lb5 N | - 1.1 lb5 N | - 1.12 lb5 N | |||||
|
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
|
Safety Standards |
- | |||||||||
| Static Friction Torque | - | - | - | - | - 0.08 N·m | |||||
|
|
||||||||||