The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

Unit of Measure
Items
Stepper Motor

1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor
Web Price $77.00

Stepper Motor

1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor
Web Price $78.00

Stepper Motor

1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor
Web Price $89.00

Stepper Motor

1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor
Web Price $92.00

pkp22  d15a -r3  -img

1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor (1000 P/R, Voltage (TTL equivalent) Encoder)
Web Price $138.00
Frame Size - 1.1 in28 mm
Output Shaft - Metric
Output Shaft Diameter - 5 mm
Motor Length - 1.26 in.32 mm - 1.26 in.32 mm - 2.03 in.51.5 mm - 2.03 in.51.5 mm - 1.87 in.47.5 mm
Basic Step Angle - 0.72º - 0.72º - 0.72º - 0.72º - 0.36º
Step Angle - 0.72 ° - 0.72 ° - 0.72 ° - 0.72 ° - 0.36 °
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque
- 7.3 oz-in0.052 N·m - 7.3 oz-in0.052 N·m - 12.9 oz-in0.091 N·m - 12.9 oz-in0.091 N·m - 5.95 oz-in0.042 N·m
Current per Phase - 1.2 A/phase - 1.2 A/phase - 1.2 A/phase - 1.2 A/phase - 0.35 A/phase
Type - Standard - Standard - Standard - Standard - High-Resolution
Shaft/Gear Type - Round Shaft with Flat (No Gearhead)
Gear Ratio (X:1) -
Backlash -
Encoder - Search - None - None - None - None - Voltage (TTL equivalent)
Motor Connection Type - Connector
Electromagnetic Brake - Not Equipped
Shaft - Single - Double - Single - Double - Single
Connection Type - New Pentagon (Bipolar)
Lead Wires - 5
Rotor Inertia - 0.049 oz-in²9x10-7 kg·m² - 0.049 oz-in²9x10-7 kg·m² - 0.098 oz-in²18x10-7 kg·m² - 0.098 oz-in²18x10-7 kg·m² - 0.054 oz-in²9.9x10-7 kg·m²
Lost Motion -
Static Friction Torque -
Radial Load - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N
Axial Load - 1.1 lb5 N
RoHS Compliant
- Yes
Safety Standards
- CE - CE - CE - CE -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved