Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

Unit of Measure
Items
Centrifugal Blower

3.94 in. (100 mm) MB Series Centrifugal Fan / Blower (Single-Phase 220/230 VAC)
Web Price $174.00

Centrifugal Blower

3.94 in. (100 mm) MB Series Centrifugal Fan / Blower (Three-Phase 220/230 VAC)
Web Price $174.00

Centrifugal Blower

3.94 in. (100 mm) MB Series Centrifugal Fan / Blower (Single-Phase 110/115 VAC)
Web Price $169.00

Centrifugal Blower

4.72 in. (120 mm) MB Series Centrifugal Fan / Blower (Single-Phase 110/115 VAC)
Web Price $248.00

Centrifugal Blower

4.72 in. (120 mm) MB Series Centrifugal Fan / Blower (Single-Phase 220/230 VAC)
Web Price $259.00
Impeller Diameter - 3.94 in.100 mm - 3.94 in.100 mm - 3.94 in.100 mm - 4.72 in.120 mm - 4.72 in.120 mm
Power Supply - Single-Phase 220/230 VAC - Three-Phase 220/230 VAC - Single-Phase 110/115 VAC - Single-Phase 110/115 VAC - Single-Phase 220/230 VAC
Current (A) - 0.17 [230 VAC, 50 Hz]
0.18 [220 VAC, 50 Hz]
0.24 [220/230 VAC, 60 Hz]
- 0.15 [220 VAC, 50 Hz]
0.16 [220/230 VAC, 60 Hz]
- 0.45 [110 VAC, 60 Hz]
0.43 [115 VAC, 60 Hz]
- 1.0 [115 VAC, 60 Hz]
1.1 [110 VAC, 60 Hz]
- 0.37 [230 VAC, 50 Hz]
0.39 [220 VAC, 50 Hz]
0.53 [230 VAC, 60 Hz]
0.56 [220 VAC, 60 Hz]
Speed (r/min) - 2800 [220/230 VAC, 50 Hz]
3200 [220/230 VAC, 60 Hz]
- 2800 [220 VAC, 50 Hz]
3200 [220/230 VAC, 60 Hz]
- 3200 [110/115 VAC, 60 Hz] - 3400 [110/115 VAC, 60 Hz] - 2900 [220/230 VAC, 50 Hz]
3400 [220/230 VAC, 60 Hz]
Max. Air Flow - 77.69 CFM [220/230 VAC, 50 Hz]
88.29 CFM [220/230 VAC, 60 Hz]  
2.2 m3/min [220/230 VAC, 50 Hz]
2.5 m3/min [220/230 VAC, 60 Hz]  
- 77.69 CFM [220 VAC, 50 Hz]
88.29 CFM [220/230 VAC, 60 Hz]  
2.2 m3/min [220 VAC, 50 Hz]
2.5 m3/min [220/230 VAC, 60 Hz]  
- 88.29 CFM [110/115 VAC, 60 Hz]  2.5 m3/min [110/115 VAC, 60 Hz]   - 184 CFM [110/115 VAC, 60 Hz]  5.2 m3/min [110/115 VAC, 60 Hz]   - 155 CFM [220/230 VAC, 50 Hz]
184 CFM [220/230 VAC, 60 Hz]  
4.4 m3/min [220/230 VAC, 50 Hz]
5.2 m3/min [220/230 VAC, 60 Hz]  
Max. Static Pressure - 0.884 inH2O [220/230 VAC, 50 Hz]
1.29 inH2O [220/230 VAC, 60 Hz]  
220 Pa [220/230 VAC, 50 Hz]
320 Pa [220/230 VAC, 60 Hz]  
- 0.884 inH2O [220 VAC, 50 Hz]
1.29 inH2O [220/230 VAC, 60 Hz]  
220 Pa [220 VAC, 50 Hz]
320 Pa [220/230 VAC, 60 Hz]  
- 1.29 inH2O [110/115 VAC, 60 Hz]  320 Pa [110/115 VAC, 60 Hz]   - 1.81 inH2O [110/115 VAC, 60 Hz]  450 Pa [110/115 VAC, 60 Hz]   - 1.27 inH2O [220/230 VAC, 50 Hz]
1.81 inH2O [220/230 VAC, 60 Hz]  
315 Pa [220/230 VAC, 50 Hz]
450 Pa [220/230 VAC, 60 Hz]  
Noise Level - 58 dB (A) [220/230 VAC, 50 Hz]
62 dB (A) [220/230 VAC, 60 Hz]
- 58 dB (A) [220 VAC, 50 Hz]
62 dB (A) [220/230 VAC, 60 Hz]
- 62 dB (A) [110/115 VAC, 60 Hz] - 72 dB (A) [110/115 VAC, 60 Hz] - 67 dB (A) [220/230 VAC, 50 Hz]
72 dB (A) [220/230 VAC, 60 Hz]
Safety Standards
- UL CSA CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved