Brushless DC Motors
| Items |
BLM230HP-GFV / GFV2G5AS 30 W (1/25 HP) Brushless DC Motor Parallel Shaft Gearhead (5:1 Gear Ratio) Web Price $306.00
|
BLM230HP-GFV / GFV2G10AS 30 W (1/25 HP) Brushless DC Motor Parallel Shaft Gearhead (10:1 Gear Ratio) Web Price $306.00
|
BLM230HP-GFV / GFV2G15AS 30 W (1/25 HP) Brushless DC Motor Parallel Shaft Gearhead (15:1 Gear Ratio) Web Price $306.00
|
BLM230HP-GFV / GFV2G20AS 30 W (1/25 HP) Brushless DC Motor Parallel Shaft Gearhead (20:1 Gear Ratio) Web Price $306.00
|
BLM230HP-GFV / GFV2G30AS 30 W (1/25 HP) Brushless DC Motor Parallel Shaft Gearhead (30:1 Gear Ratio) Web Price $315.00
|
|||||
|
Motor Frame Size |
- 2.36 in.60 mm | |||||||||
| Output Power | - 30 W (1/25 HP) | |||||||||
| Power Input | - AC | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
| Output Shaft Diameter | - 3/8 inch | |||||||||
| Degree of Protection (Motor) | - IP66 | |||||||||
| Rated Torque | - 4.7 lb-in0.54 N·m | - 9.7 lb-in1.1 N·m | - 14.1 lb-in1.6 N·m | - 19.4 lb-in2.2 N·m | - 27 lb-in3.1 N·m | |||||
| Brake Type | - | |||||||||
| Static Friction Torque | - | |||||||||
| Instantaneous Regenerative Power | - | |||||||||
| Continuous Regenerative Power | - | |||||||||
| Variable Speed Range (r/min) | - 16 ~ 800 | - 8 ~ 400 | - 5.3 ~ 267 | - 4 ~ 200 | - 2.7 ~ 133 | |||||
| Permissible Load Inertia | - 66 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 8.5 oz-in²12 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1.55 x 10-4 kg·m² | - 270 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 34 oz-in²50 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 6.2 x 10-4 kg·m² | - 600 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 77 oz-in²110 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 14 x 10-4 kg·m² | - 1090 oz-in²200 x 10-4 kg·m² | - 2000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 310 oz-in²370 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 55.8 x 10-4 kg·m² | |||||
| Permissible Radial Load | - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb10 mm from Shaft End = 100 N20 mm from Shaft End = 150 N | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N | - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 300 N | |||||
| Permissible Axial Load | - 9.0 lb40 N | |||||||||
| Permissible Axial Load | - | |||||||||
| Type | - | |||||||||
|
|
||||||||||