The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

  • 1.65 in. (42 mm) Frame Size
  • 5-Phase, New Pentagon (0.36º / 0.72º)
  • Single or Double Shaft
  • Encoder Types Available
  • Max. Holding Torque
  • Round Shaft Type = 31 ~ 71 oz-in (0.22 ~ 0.5 N.m)
Unit of Measure
Items
Stepper Motor

1.65 in. (42 mm) PKP Series 5-Phase Stepper Motor
Web Price $65.00

Stepper Motor

1.65 in. (42 mm) PKP Series 5-Phase Stepper Motor
Web Price $66.00

Stepper Motor

1.65 in. (42 mm) PKP Series 5-Phase Stepper Motor
Web Price $75.00

Stepper Motor

1.65 in. (42 mm) PKP Series 5-Phase Stepper Motor
Web Price $77.00

Stepper Motor

1.65 in. (42 mm) PKP Series 5-Phase Stepper Motor
Web Price $69.00
Frame Size - 1.65 in42 mm
Motor Length - 1.54 in.39 mm - 1.54 in.39 mm - 2.32 in.59 mm - 2.32 in.59 mm - 1.3 in.33 mm
Basic Step Angle - 0.36º - 0.36º - 0.36º - 0.36º - 0.72º
Step Angle - 0.36 ° - 0.36 ° - 0.36 ° - 0.36 ° - 0.72 °
Speed-Torque Characteristics -
 
-
 
-
 
-
 
-
 
Holding Torque
- 36 oz-in0.26 N·m - 36 oz-in0.26 N·m - 62 oz-in0.44 N·m - 62 oz-in0.44 N·m - 31 oz-in0.22 N·m
Current per Phase - 1.8 A/phase
Type - High-Resolution - High-Resolution - High-Resolution - High-Resolution - Standard
Shaft/Gear Type - Round Shaft with Flat (No Gearhead)
Gear Ratio (X:1) -
Backlash -
Encoder - Not Equipped
Output Type -
Motor Connection Type - Connector - Connector - Connector - Connector - Flat Connector
Electromagnetic Brake - Not Equipped
Shaft - Single - Double - Single - Double - Single
Output Shaft - Metric
Output Shaft Diameter - 5 mm
Connection Type - New Pentagon (Bipolar)
Lead Wires - 5
Rotor Inertia - 0.33 oz-in²60x10-7 kg·m² - 0.33 oz-in²60x10-7 kg·m² - 0.66 oz-in²121x10-7 kg·m² - 0.66 oz-in²121x10-7 kg·m² - 0.192 oz-in²35x10-7 kg·m²
Lost Motion -
Static Friction Torque -
Radial Load - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N - 0 in. from Shaft End = 7.9 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13.0 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N
Axial Load - 2.2 lb10 N - 2.2 lb10 N - 2.2 lb10 N - 2.2 lb10 N - 3.4 lb15 N
Permissible Moment Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved