The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.

  • AC Input
  • Frame sizes from 2.36 in. to 4.09 in.
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.89 lb-in to 970 lb-in
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
  • Hollow shaft flat gearhead models available
Unit of Measure
Items
blf230-gfs-img.jpg

Brushless DC Motor Speed Control System
Web Price Request Quote

blf230-gfs-img.jpg

Brushless DC Motor Speed Control System
Web Price Request Quote

blf230-gfs-img.jpg

Brushless DC Motor Speed Control System
Web Price Request Quote

blf230-gfs-img.jpg

Brushless DC Motor Speed Control System
Web Price Request Quote

blf230-gfs-img.jpg

Brushless DC Motor Speed Control System
Web Price Request Quote
Motor Frame Size
- 2.36 in.60 mm
Output Power - 30 W (1/25 HP)
Power Supply - Single-Phase 100-120 VAC
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Output Shaft Diameter - 10 mm
Rated Torque - 3.90 lb-in0.45 N·m - 7.9 lb-in0.9 N·m - 12.3 lb-in1.4 N·m - 15.9 lb-in1.8 N·m - 23 lb-in2.6 N·m
Variable Speed Range (r/min) - 16 ~ 800 - 8 ~ 400 - 5.3 ~ 267 - 4 ~ 200 - 2.7 ~ 133
Permissible Overhung Load - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 150 N - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 300 N
Permissible Load Inertia - 66 oz-in²12 x 10-4 kg·m² - 270 oz-in²50 x 10-4 kg·m² - 600 oz-in²110 x 10-4 kg·m² - 1090 oz-in²200 x 10-4 kg·m² - 2000 oz-in²370 x 10-4 kg·m²
Permissible Thrust Load - 9 lb40 N
Permissible Thrust Load -
Speed Control Method (Select one of the following)
- Panel mounted potentiometer Digital speed setting External DC voltage External potentiometer (20kΩ, 1/4W)
Number of Speed Settings
- 8
Multi-Speed Setting Method - One of the following methods: One speed set by internal potentiometer, one speed set by external potentiometer and up to six additional speeds can be set using the digital operator (Speeds can be set in 1 r/min increments) or up eight speeds set using digital operator.
Instantaneous Stop - Yes
Multi-Axes Control
- Yes
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m)
- 20
RoHS Compliant
- Yes
Safety Standards
- UL CSA EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved