Items |
![]() BXS230A-5S-3 Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BXS230A-10S-3 Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BXS230A-15S-3 Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BXS230A-20S-3 Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BXS230A-30S-3 Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
Motor Frame Size |
- 2.36 in.60 mm | |||||||||
Output Power | - 30 W (1/25 HP) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Rated Input Current | - 1.4 A | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 10 mm | |||||||||
Rated Torque | - 3.90 lb-in0.45 N·m | - 7.9 lb-in0.9 N·m | - 12.3 lb-in1.4 N·m | - 15.9 lb-in1.8 N·m | - 23 lb-in2.6 N·m | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Brake Type | - | |||||||||
Static Friction Torque | - | |||||||||
Variable Speed Range (r/min) |
-
Digital setting: 0.4 ~ 800 r/min (2000:1) Analog setting: 6 ~ 800 r/min (133:1) |
-
Digital setting: 0.2 ~ 400 r/min (2000:1) Analog setting: 3 ~ 400 r/min (133:1) |
-
Digital setting: 0.13 ~ 267 r/min (2000:1) Analog setting: 2 ~ 267 r/min (133:1) |
-
Digital setting: 0.1 ~ 200 r/min (2000:1) Analog setting: 1.5 ~ 200 r/min (133:1) |
-
Digital setting: 0.07 ~ 133 r/min (2000:1) Analog setting: 1 ~ 133 r/min (133:1) |
|||||
Permissible Load Inertia | - 66 oz-in²12 x 10-4 kg·m² | - 270 oz-in²50 x 10-4 kg·m² | - 600 oz-in²110 x 10-4 kg·m² | - 1090 oz-in²200 x 10-4 kg·m² | - 2000 oz-in²370 x 10-4 kg·m² | |||||
Permissible Overhung Load |
-
0.39 in. from Shaft End = 22 0.79 in. from Shaft End = 33 lb10 mm from Shaft End = 100 20 mm from Shaft End = 150 N |
-
0.39 in. from Shaft End = 33 0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 20 mm from Shaft End = 200 N |
-
0.39 in. from Shaft End = 33 0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 20 mm from Shaft End = 200 N |
-
0.39 in. from Shaft End = 33 0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 20 mm from Shaft End = 200 N |
-
0.39 in. from Shaft End = 45 0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 20 mm from Shaft End = 300 N |
|||||
Permissible Thrust Load | - 9 lb40 N | |||||||||
Permissible Thrust Load | - | |||||||||
Max. Extension Length (m) | - Motor and driver distance: 99.7 ft. (30.4 m) | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- UL CSA CE | |||||||||
|